Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 41A04X12

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

41A04X12

General Information

  • Extended Product Type:
    41A04X12
  • Product ID:
    1SLM004100A1200
  • ABB Type Designation:
    Mistral41F
  • EAN:
    8000126119688
  • Catalog Description:
    MISTRAL41F transparent door 4M
  • Long Description:
    MISTRAL41F flush transparent door 4M

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Consumer Units » Consumer Units

Ordering

  • EAN:
    8000126119688
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371098

Dimensions

  • Product Net Width:
    152 mm
  • Product Net Height:
    202 mm
  • Product Net Depth / Length:
    105 mm
  • Product Net Weight:
    0.52 kg

Container Information

  • Package Level 1 Units:
    box 24 piece
  • Package Level 1 Width:
    400 mm
  • Package Level 1 Height:
    525 mm
  • Package Level 1 Depth / Length:
    600 mm
  • Package Level 1 Gross Weight:
    12.45 kg
  • Package Level 1 EAN:
    8000126119695

Additional Information

  • Color:
    white
  • Cover Plate Type:
    Door
  • Degree of Protection:
    IP41
  • DIN Place Units:
    4
  • Enclosure Material:
    thermoplastic
  • Glow Wire Test:
    650
  • Housing Material:
    Plastic
  • Interior Depth:
    73 mm
  • Mounting Type:
    Flush-mounting
  • Number of Rows:
    1
  • Number of Line Terminals:
    0
  • Order Multiple:
    24 piece
  • Power Loss:
    11 W
  • Product Main Type:
    MISTRAL41F
  • Product Name:
    Consumer Unit (empty)
  • Protection Class:
    Isolated

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000214 - Small distribution board
  • ETIM 5:
    EC000214 - Small distribution board
  • ETIM 6:
    EC000214 - Small distribution board
  • ETIM 7:
    EC000214 - Small distribution board
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds