You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 41A12X12

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

41A12X12

General Information

  • Extended Product Type:
    41A12X12
  • Product ID:
    1SLM004100A1203
  • ABB Type Designation:
    Mistral41F
  • EAN:
    8000126112412
  • Catalog Description:
    41A12X12 Consumer Unit (empty)
  • Long Description:
    MISTRAL41F flush transparent door 12M;MISTRAL41F transparent door 12M

Technical

  • Power Loss:
    22 W
  • Number of Line Terminals:
    0
  • Number of Rows:
    1
  • Cover Plate Type:
    Door
  • Mounting Type:
    Flush mounting
  • Door Type:
    Single
  • Enclosure Material:
    thermoplastic
  • Housing Material:
    Plastic
  • Transparent Door:
    Yes
  • Cover Style:
    with Notch
  • DIN Place Units:
    12
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    white

Environmental

  • Degree of Protection:
    IP41
  • Protection Class:
    Isolated (Class II)
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    9AKK108468A2405
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Width in Number of Modular Spacings:
    12
  • Product Net Width:
    320.000 mm
  • Product Net Height:
    107.000 mm
  • Product Net Depth / Length:
    250.000 mm
  • Product Net Weight:
    1.1 kg
  • Built-In Depth (t2):
    79 mm

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    box 9 piece
  • Package Level 1 Gross Weight:
    11 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000214 - Small distribution board
  • ETIM 9:
    EC000214 - Small distribution board
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27142409
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links