Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 41A18X12

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

41A18X12

General Information

  • Extended Product Type:
    41A18X12
  • Product ID:
    1SLM004100A1204
  • ABB Type Designation:
    Mistral41F
  • EAN:
    8000126112436
  • Catalog Description:
    MISTRAL41F transparent door 18M
  • Long Description:
    MISTRAL41F flush transparent door 18M;MISTRAL41F transparent door 18M

Ordering

  • EAN:
    8000126112436
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371098

Dimensions

  • Product Net Width:
    430 mm
  • Product Net Height:
    250 mm
  • Product Net Depth / Length:
    108 mm
  • Product Net Weight:
    1.4 kg

Container Information

  • Package Level 1 Units:
    box 6 piece
  • Package Level 1 Width:
    400 mm
  • Package Level 1 Height:
    525 mm
  • Package Level 1 Depth / Length:
    600 mm
  • Package Level 1 Gross Weight:
    9.5 kg
  • Package Level 1 EAN:
    8000126113907

Additional Information

  • Color:
    white
  • Cover Plate Type:
    Door
  • DIN Place Units:
    18
  • Degree of Protection:
    IP41
  • Enclosure Material:
    thermoplastic
  • Glow Wire Test:
    650
  • Housing Material:
    Plastic
  • Interior Depth:
    73 mm
  • Mounting Type:
    Flush-mounting
  • Number of Line Terminals:
    0
  • Number of Rows:
    1
  • Object Classification Code:
    U
  • Order Multiple:
    6 piece
  • Power Loss:
    27 W
  • Product Main Type:
    MISTRAL41F
  • Product Name:
    Consumer Unit (empty)
  • Protection Class:
    Isolated

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000214 - Small distribution board
  • ETIM 5:
    EC000214 - Small distribution board
  • ETIM 6:
    EC000214 - Small distribution board
  • ETIM 7:
    EC000214 - Small distribution board
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds