You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 41Z67

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

41Z67

General Information

  • Extended Product Type:
    41Z67
  • Product ID:
    1SPE007715F0751
  • EAN:
    8712507123602
  • Catalog Description:
    41Z67 ZK20 Terminal bridge 8M
  • Long Description:
    Quick plug-in carrier for Mistral 65 circuit distributor for mounting N/PE quick plug-in terminals, tool-free mounting through simple plugging; useful width for the quick plug-in terminals is 8 space units. The system complies with the current DIN VDE 0100 Part 410 standard, and is highly flexible with respect to the size of the terminals and extensibility. The modularity and the extensive range make it possible for you to configure the products exactly to your practical needs. Various quick plug-in terminals can be combined on a shared quick plug-in carrier as necessary.

Technical

  • Suitable for Product Class:
    MISTRAL65;MISTRAL41F; MISTRAL41W
  • Number of Line Terminals:
    11
  • Accessory Type:
    Terminal carrier
  • Material:
    Plastic
  • DIN Place Units:
    8

Environmental

Dimensions

  • Width in Number of Modular Spacings:
    8
  • Product Net Width:
    192 mm
  • Product Net Height:
    227 mm
  • Product Net Depth / Length:
    150 mm
  • Product Net Weight:
    0.024 kg

Ordering

  • Package Level 1 Units:
    box 5 piece
  • Package Level 1 Gross Weight:
    0.121 kg
  • E-Number (Finland):
    3405579

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • ETIM 9:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27182807
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links