Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 41Z69

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

41Z69

General Information

  • Extended Product Type:
    41Z69
  • Product ID:
    1SPE007715F0753
  • EAN:
    8712507123626
  • Catalog Description:
    41Z69 ZK22 Terminal bridge 18M
  • Long Description:
    Quick plug-in carrier for Mistral 65 circuit distributor for mounting N/PE quick plug-in terminals, tool-free mounting through simple plugging; useful width for the quick plug-in terminals is 18 space units. The system complies with the current DIN VDE 0100 Part 410 standard, and is highly flexible with respect to the size of the terminals and extensibility. The modularity and the extensive range make it possible for you to configure the products exactly to your practical needs. Various quick plug-in terminals can be combined on a shared quick plug-in carrier as necessary.

Technical

  • Suitable for Product Class:
    MISTRAL65;MISTRAL41F; MISTRAL41W
  • Number of Line Terminals:
    22
  • Accessory Type:
    Terminal carrier
  • Material:
    Other
  • DIN Place Units:
    18

Environmental

Dimensions

  • Width in Number of Modular Spacings:
    18
  • Product Net Width:
    15.000 mm
  • Product Net Height:
    27.000 mm
  • Product Net Depth / Length:
    386.000 mm
  • Product Net Weight:
    0.048 kg

Container Information

  • Package Level 1 Units:
    box 5 piece
  • Package Level 1 Width:
    77.000 mm
  • Package Level 1 Height:
    30.000 mm
  • Package Level 1 Depth / Length:
    388.000 mm
  • Package Level 1 Gross Weight:
    0.240 kg
  • Package Level 1 EAN:
    8712507119353
  • Package Level 2 Units:
    150 piece
  • Package Level 2 Width:
    300.000 mm
  • Package Level 2 Height:
    220.000 mm
  • Package Level 2 Depth / Length:
    390.000 mm
  • Package Level 2 Gross Weight:
    7.560 kg
  • Package Level 2 EAN:
    8712507123312

Ordering

  • Minimum Order Quantity:
    5 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    3405588
  • Country of Origin:
    Netherlands (NL)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 8:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Business
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds