Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 41P12X12A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

41P12X12A

General Information

  • Extended Product Type:
    41P12X12A
  • Product ID:
    1SPE007717F0421
  • ABB Type Designation:
    Mistral41W
  • EAN:
    8712507119681
  • Catalog Description:
    41P12X12A Consumer Unit (with terminal bars)
  • Long Description:
    Consumer unit, IP 41, 12 -modules with terminals with transparent door

Technical

  • Power Loss:
    23.8 W
  • Number of Line Terminals:
    0
  • Number of Rows:
    1
  • Cover Plate Type:
    Door
  • Mounting Type:
    Surface mounting
  • Door Type:
    Single
  • Enclosure Material:
    Thermoplastic
  • Housing Material:
    Plastic
  • Transparent Door:
    Yes
  • Cover Style:
    with Notch
  • DIN Place Units:
    12
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    White

Material Compliance

  • RoHS Information:
    9AKK108468A2421
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    20221015
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Temperature:
    Operation -10 ... +60 °C
  • Degree of Protection:
    IP41
  • Protection Class:
    Isolated (Class II)
  • Environmental Information:
    9AJK000330

Dimensions

  • Width in Number of Modular Spacings:
    12
  • Product Net Width:
    297.000 mm
  • Product Net Height:
    119.000 mm
  • Product Net Depth / Length:
    262.000 mm
  • Product Net Weight:
    0.969 kg

Ordering

  • Package Level 1 Units:
    box 3 piece
  • Package Level 1 Gross Weight:
    2.905 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000214 - Small distribution board
  • ETIM 9:
    EC000214 - Small distribution board
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85371099
  • eClass:
    V11.0 : 27142409
  • Object Classification Code:
    Not applicable
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links