You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 41P18X42

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

41P18X42

General Information

  • Extended Product Type:
    41P18X42
  • Product ID:
    1SPE007717F1120
  • ABB Type Designation:
    Mistral41W
  • EAN:
    8712507119629
  • Catalog Description:
    41P18X42 Consumer Unit (empty)
  • Long Description:
    Consumer unit, IP 41, 4x18 -modules with transparent door

Technical

  • Power Loss:
    54.4 W
  • Number of Line Terminals:
    0
  • Number of Rows:
    4
  • Cover Plate Type:
    Door
  • Mounting Type:
    Surface mounting
  • Door Type:
    Double
  • Enclosure Material:
    Thermoplastic
  • Housing Material:
    Plastic
  • Transparent Door:
    Yes
  • Cover Style:
    with Notch
  • DIN Place Units:
    72
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    White

Environmental

  • Ambient Temperature:
    Operation -10 ... +60 °C
  • Degree of Protection:
    IP41
  • Protection Class:
    Isolated (Class II)
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    9AKK108468A2419
  • Environmental Information:
    9AJK000330
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Width in Number of Modular Spacings:
    72
  • Product Net Width:
    387.000 mm
  • Product Net Height:
    119.000 mm
  • Product Net Depth / Length:
    659.000 mm
  • Product Net Weight:
    3.087 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    3.087 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000214 - Small distribution board
  • ETIM 9:
    EC000214 - Small distribution board
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27142409
  • Object Classification Code:
    Not applicable
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links