Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: AD3307

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AD3307

General Information

  • Extended Product Type:
    AD3307
  • Product ID:
    1STQ009218A0000
  • EAN:
    8015646762689
  • Catalog Description:
    AD3307 Main Distribution Board
  • Long Description:
    XT3 3P flange ro plate-mounting

Technical

  • Product Name:
    Main Distribution Board
  • Sub-Function 3:
    Other
  • Suitable For:
    ArTu L Modular Structures, ArTu M Monobloc Structures, ArTu K Modular Structures, Modular Boards - System pro E power
  • Suitable for Product Class:
    Main Distribution Board, Cabinet
  • Product Type:
    57730073020
  • Material:
    Pickled steel sheet
  • Remarks:
    ETIM
  • Number of Batteries:
    0

Environmental

  • RoHS Status:
    No declaration needed
  • Environmental Information:
    1STC008001D0203

Dimensions

  • Product Net Width:
    100 mm
  • Product Net Height:
    10 mm
  • Product Net Depth / Length:
    200 mm
  • Product Net Weight:
    0.150 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.100 m
  • Package Level 1 Height:
    0.010 m
  • Package Level 1 Depth / Length:
    0.200 m
  • Package Level 1 Gross Weight:
    0.150 kg
  • Package Level 1 EAN:
    8015646762689

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Country of Origin:
    Italy (IT)
  • Selling Unit of Measure:
    piece

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 6:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 7:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 8:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85381000
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds