Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CP-S.1 24/10.0

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

CP-S.1 24/10.0

General Information

  • Extended Product Type:
    CP-S.1 24/10.0
  • Product ID:
    1SVR320661R1000
  • EAN:
    4013614561115
  • Catalog Description:
    CP-S.1 24/10.0 Power supply In:100-240VAC/100-250VDC Out:DC 24V/10A
  • Long Description:
    The CP-S.1 24/10.0 is a power supply from the new generation CP-S.1 range. The primary switch mode power supply offers a wide range input of 85-264 V AC and 90-277 V DC, rated input voltage is 100-240 V AC, respectively 100-250 V DC. The rated output power is 240 W, rated output current is 10 A at an output voltage of 24 V DC. The output voltage is adjustable within a range of 24 to 28 V DC. The power supply provides a U/I output characteristic with a power reserve of up to 150 % for 5 s and allows parallel operation to increase capacity and to enable redundancy. Further features are: power factor correction acc. to EN 61000-3-2. Redundancy unit and buffer modules are available as accessories.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85044095

Popular Downloads

Dimensions

  • Product Net Width:
    40 mm
  • Product Net Height:
    129.4 mm
  • Product Net Depth / Length:
    127 mm
  • Product Net Weight:
    0.83 kg

Container Information

  • Package Level 1 Width:
    72 mm
  • Package Level 1 Depth / Length:
    155 mm
  • Package Level 1 Height:
    169 mm
  • Package Level 1 Gross Weight:
    0.96 kg
  • Package Level 1 EAN:
    4013614561115
  • Package Level 1 Units:
    box 1 piece
  • Package Level 2 Width:
    400 mm
  • Package Level 2 Depth / Length:
    600 mm
  • Package Level 2 Height:
    190 mm
  • Package Level 2 Gross Weight:
    19 kg
  • Package Level 2 Units:
    carton 19 piece

Technical

  • Function:
    Switch mode power supply
  • Number of Phases:
    1
  • Rated Input Voltage (UIN):
    100 ... 240 V AC
    100 ... 250 V DC
  • Input Voltage (Uin):
    85 ... 264 V AC
    90 ... 277 V DC
  • Typical Input Current:
    (115 V AC) 2.45 A
    (230 V AC) 1.25 A
  • Hold-up Time:
    (230 V AC) min. 20 ms
  • Rated Frequency (f):
    50 Hz
    60 Hz
    DC
  • Rated Frequency Limits:
    45 ... 65 Hz
  • Characteristic of Output:
    U/I characteristic curve with power reserve
  • Rated Output Power:
    240 W
  • Output Power:
    240 W
  • Rated Output Voltage:
    24 V DC
  • Output Voltage (Uout):
    24 V DC
  • Output Current:
    10 A
  • Output Current Maximum (Iout):
    15 A
  • Rated Impulse Withstand Voltage (Uimp):
    Input Circuit / Output Circuit 4 kV
    Input Circuit / PE 4 kV
    Input Circuit / Relay Contact 4 kV
    Output Circuit / PE 0.8 kV
    Output Circuit 0.8 kV
  • Rated Insulation Voltage (Ui):
    Input Circuit / Output Circuit 300 V
    Input Circuit / PE 300 V
    Input Circuit / Relay Contact 300 V
    Output Circuit / PE 50 V
  • Degree of Protection:
    Housing IP20
    Terminals IP20
  • Pollution Degree:
    2
  • Connecting Capacity Input Circuit:
    Flexible with Ferrule 0.5 ... 4.0 mm²
    Flexible 0.5 ... 4.0 mm²
    Rigid 0.5 ... 4 mm²
  • Connecting Capacity Output Circuit:
    Flexible with Ferrule 0.5 ... 4.0 mm²
    Flexible 0.5 ... 4.0 mm²
    Rigid 0.5 ... 4 mm²
  • Tightening Torque:
    Input Circuit 0.5 N·m
    Output Circuit 1.13 N·m
  • Wire Stripping Length:
    Auxiliary Circuit 7 mm
    Input Circuit 9 mm
    Output Circuit 9 mm
  • Minimum Mounting Distance:
    Other Device Same Type, Horizontal 30 mm
    Other Device Same Type, Vertical 50 mm
  • Mounting Position:
    1
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +70 °C
    Storage -40 ... +85 °C
  • Maximum Operating Altitude Permissible:
    5000 m
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    10-58 Hz, ±0.15 mm; 58-150 Hz, 2g, 10 sweep cycles each axis
  • Resistance to Shock acc. to IEC 60068-2-27:
    30g / 3 shocks / 6 ms
  • Resistance to Damp Heat acc. to IEC 60068-2-30:
    Test Db: 55°C, 2 cycles

Technical UL/CSA

  • Connecting Capacity Input Circuit UL/CSA:
    Flexible with Ferrule 20-12 AWG
    Flexible 20-12 AWG
    Rigid 20-12 AWG
  • Connecting Capacity Output Circuit UL/CSA:
    Flexible with Ferrule 20-12 AWG
    Flexible 20-12 AWG
    Rigid 20-12 AWG
  • Tightening Torque UL/CSA:
    Input Circuit 4.4 in·lb
    Output Circuit 4.4 in·lb

Electromagnetic Compatibility

  • Electrostatic Discharge (ESD Immunity) acc. to IEC 61000-4-2:
    Level 4 Air Discharge 15 kV
    Level 4 Contact Discharge 8 kV
  • Radiated Electromagnetic Field Immunity acc. to IEC 61000-4-3:
    Level 3 10 V/m
  • Surge Immunity acc. to IEC 61000-4-5:
    Level 4 Line-to-Ground 4 kV
    Level 4 Line-to-Line 2 kV
  • Electromagnetic Compatibility (EMC):
    Immunity - Class B
    Emission - Class B

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    T
  • ETIM 5:
    EC002540 - DC-power supply
  • ETIM 6:
    EC002540 - DC-power supply
  • ETIM 7:
    EC002540 - DC-power supply
  • ETIM 8:
    EC002540 - DC-power supply
  • eClass:
    V11.0 : 27040701
  • UNSPSC:
    39121004
  • E-Number (Finland):
    2712888
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds