Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CP-C.1-A-RU

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

CP-C.1-A-RU

General Information

  • Extended Product Type:
    CP-C.1-A-RU
  • Product ID:
    1SVR360060R1001
  • EAN:
    4013614523816
  • Catalog Description:
    CP-C.1-A-RU Redundancy unit for power supplies In: 2x20A, Out: 1x40A
  • Long Description:
    The CP-C.1-A-RU is a redundancy unit for CP-C.1 as well as CP-S.1 range power supplies. The input voltage range is 10 - 58 V DC. This unit, with 2 inputs / channels each up to 20 A and an output up to 40 A, provides true redundancy by 100 % decoupling of two parallel connected CP-C.1 range power supplies.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85044083

Popular Downloads

Dimensions

  • Product Net Width:
    56.4 mm
  • Product Net Height:
    129.4 mm
  • Product Net Depth / Length:
    136 mm
  • Product Net Weight:
    1.04 kg

Container Information

  • Package Level 1 Width:
    90 mm
  • Package Level 1 Depth / Length:
    155 mm
  • Package Level 1 Height:
    165 mm
  • Package Level 1 Gross Weight:
    1.17 kg
  • Package Level 1 EAN:
    4013614523816
  • Package Level 1 Units:
    box 1 piece

Technical

  • Function:
    Redundancy unit
  • Rated Input Voltage (UIN):
    12 ... 48 V DC
  • Input Voltage (Uin):
    10 ... 58 V DC
  • Rated Frequency (f):
    DC
  • Rated Output Voltage:
    12 ... 48 V DC
  • Output Voltage (Uout):
    10 ... 58 V DC
  • Rated Output Current:
    40 A
  • Output Current:
    60 A
  • Rated Insulation Voltage (Ui):
    Input Circuit / Output Circuit 60 V
  • Degree of Protection:
    Housing IP20
    Terminals IP20
  • Pollution Degree:
    2
  • Connecting Capacity Input Circuit:
    Flexible with Ferrule 2.5 ... 10 mm²
    Flexible 2.5 ... 10 mm²
    Rigid 2.5 ... 16 mm²
  • Connecting Capacity Output Circuit:
    Flexible with Ferrule 2.5 ... 10 mm²
    Flexible 2.5 ... 10 mm²
    Rigid 2.5 ... 16 mm²
  • Tightening Torque:
    Input Circuit 1.2 N·m
    Output Circuit 1.2 N·m
  • Wire Stripping Length:
    Input Circuit 10 mm
    Output Circuit 10 mm
  • Recommended Screw Driver:
    Input Circuit / Output Circuit 0.8 x 4
    Input Circuit / Output Circuit PH1
  • Minimum Mounting Distance:
    Electrical Conductive Board, Horizontal 25 mm
    Electrical Conductive Board, Vertical 25 mm
    Other Device Same Type, Horizontal 25 mm
    Other Device Same Type, Vertical 25 mm
  • Mounting Position:
    Position 1; 7
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Standards:
    IEC/EN 63000
    IEC/EN 61000-6-2
    IEC/EN 61000-6-3
    IEC/EN 61204
    UL 61010-2-201
    UL 61010-1
    IEC/EN 61010-1

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +70 °C
    Storage -40 ... +85 °C
  • Maximum Operating Altitude Permissible:
    5000 m
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    10-58 Hz, ±0.15 mm; 58-150 Hz, 2g, 10 sweep cycles each axis
  • Resistance to Shock acc. to IEC 60068-2-27:
    30g / 3 shocks / 6 ms
  • Resistance to Damp Heat acc. to IEC 60068-2-30:
    Test Db: 55°C, 2 cycles
  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical UL/CSA

  • Connecting Capacity Input Circuit UL/CSA:
    Flexible 12-8 AWG
    Rigid 12-6 AWG
  • Connecting Capacity Output Circuit UL/CSA:
    Flexible 12-8 AWG
    Rigid 12-6 AWG
  • Tightening Torque UL/CSA:
    Input Circuit 10.5 in·lb
    Output Circuit 10.5 in·lb

Electromagnetic Compatibility

  • Electrostatic Discharge (ESD Immunity) acc. to IEC 61000-4-2:
    Level 4 Air Discharge 15 kV
    Level 4 Contact Discharge 8 kV
  • Electromagnetic Compatibility (EMC):
    Immunity - Class B
    Emission - Class B

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    T
  • ETIM 5:
    EC002540 - DC-power supply
  • ETIM 6:
    EC002540 - DC-power supply
  • ETIM 7:
    EC002540 - DC-power supply
  • ETIM 8:
    EC002540 - DC-power supply
  • eClass:
    V11.0 : 27040701
  • UNSPSC:
    39121004
  • E-Number (Finland):
    2712550
  • E-Number (Sweden):
    5213312
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds