You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CP-C.1 24/20.0-C

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

CP-C.1 24/20.0-C

General Information

  • Extended Product Type:
    CP-C.1 24/20.0-C
  • Product ID:
    1SVR360763R2001
  • EAN:
    4013614503863
  • Catalog Description:
    CP-C.1 24/20.0-C Power supply In:100-240VAC/90-300VDC Out:DC 24V/20A
  • Long Description:
    The CP-C.1 24/20.0-C is a power supply from the CP-C.1 range with coated PCBA. The primary switch mode power supply offers a wide range input of 85-264 V AC and 90-300 V DC, rated input voltage is 110-240 V AC. The rated output power is 480 W, rated output current is 20 A at an output voltage of 24 V DC. The output voltage is adjustable within a range of 22.5 to 28.5 V DC. The power supply provides a U/I output characteristic with a power reserve of up to 30 % and allows parallel operation to increase capacity and to enable redundancy. ATEX and IECEx approvals are available to be used in hazardous area applications. Further features are: power factor correction acc. to EN 61000-3-2. Redundancy unit and buffer modules are available as accessories

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85044095

Popular Downloads

Dimensions

  • Product Net Width:
    82 mm
  • Product Net Height:
    129.4 mm
  • Product Net Depth / Length:
    136 mm
  • Product Net Weight:
    1.59 kg

Container Information

  • Package Level 1 Width:
    110 mm
  • Package Level 1 Depth / Length:
    168 mm
  • Package Level 1 Height:
    160 mm
  • Package Level 1 Gross Weight:
    1.72 kg
  • Package Level 1 EAN:
    4013614503863
  • Package Level 1 Units:
    box 1 piece

Technical

  • Function:
    Switch mode power supply
  • Number of Phases:
    1
  • Rated Input Voltage (UIN):
    100 ... 240 V AC
    90 ... 300 V DC
  • Input Voltage (Uin):
    85 ... 264 V AC
    90 ... 300 V DC
  • Typical Input Current:
    (115 V AC) 4.6 A
    (230 V AC) 2.3 A
  • Hold-up Time:
    (230 V AC) min. 40 ms
  • Rated Frequency (f):
    50 Hz
    60 Hz
  • Rated Frequency Limits:
    45 ... 65 Hz
  • Characteristic of Output:
    U/I characteristic curve with power reserve
  • Rated Output Power:
    480 W
  • Output Power:
    480 W
  • Rated Output Voltage:
    24 V DC
  • Output Voltage (Uout):
    24 V DC
  • Rated Output Current:
    -25 °C ... +60 °C 20 A
    -40 °C ... +40 °C 26 A
  • Output Current:
    20 A
  • Output Current Maximum (Iout):
    26 A
  • Rated Impulse Withstand Voltage (Uimp):
    Input Circuit / Output Circuit 4 kV
    Input Circuit / PE 4 kV
    Input Circuit / Relay Contact 4 kV
    Output Circuit / PE 0.5 kV
    Output Circuit 0.5 kV
  • Rated Insulation Voltage (Ui):
    Input Circuit / Output Circuit 300 V
    Input Circuit / PE 300 V
    Input Circuit / Relay Contact 300 V
    Output Circuit / PE 50 V
  • Degree of Protection:
    Housing IP20
    Terminals IP20
  • Pollution Degree:
    2
  • Connecting Capacity Input Circuit:
    Flexible with Ferrule 0.5 ... 2.5 mm²
    Flexible 0.5 ... 2.5 mm²
    Rigid 0.5 ... 4 mm²
  • Connecting Capacity Output Circuit:
    Flexible with Ferrule 2.5 ... 10 mm²
    Flexible 2.5 ... 10 mm²
    Rigid 2.5 ... 16 mm²
  • Tightening Torque:
    Auxiliary Circuit 0.5 N·m
    Input Circuit 0.5 N·m
    Output Circuit 1.2 N·m
  • Wire Stripping Length:
    Auxiliary Circuit 8 mm
    Input Circuit 8 mm
    Output Circuit 10 mm
  • Recommended Screw Driver:
    Input Circuit / Output Circuit PH1
    Input Circuit / Output Circuit 0.8 x 4
  • Minimum Mounting Distance:
    Electrical Conductive Board, Horizontal 25 mm
    Electrical Conductive Board, Vertical 25 mm
    Other Device Same Type, Horizontal 25 mm
    Other Device Same Type, Vertical 25 mm
  • Mounting Position:
    Position 1; 7
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Standards:
    CAN/CSA C22.2 No.107.1
    IEC/EN 63000
    IEC/EN 60079-0
    IEC/EN 60079-15
    IEC/EN 60079-7
    IEC/EN 61000-6-2
    IEC/EN 61000-6-3
    IEC/EN 61204
    UL 508
    UL 61010-1
    UL 61010-2-201
    IEC/EN 61010-1

Environmental

  • Ambient Air Temperature:
    Operation -40 ... +70 °C
    Storage -40 ... +85 °C
  • Maximum Operating Altitude Permissible:
    5000 m
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    10-58 Hz, ±0.15 mm; 58-150 Hz, 2g, 10 sweep cycles each axis
  • Resistance to Shock acc. to IEC 60068-2-27:
    30g / 3 shocks / 6 ms
  • Resistance to Damp Heat acc. to IEC 60068-2-30:
    Test Db: 55°C, 2 cycles
  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical UL/CSA

  • Connecting Capacity Input Circuit UL/CSA:
    Flexible with Ferrule 20-12 AWG
    Flexible 20-12 AWG
    Rigid 20-10 AWG
  • Connecting Capacity Output Circuit UL/CSA:
    Flexible 12-8 AWG
    Rigid 12-6 AWG
  • Tightening Torque UL/CSA:
    Input Circuit 4.4 in·lb
    Output Circuit 10.5 in·lb

Electromagnetic Compatibility

  • Electrostatic Discharge (ESD Immunity) acc. to IEC 61000-4-2:
    Level 4 Air Discharge 15 kV
    Level 4 Contact Discharge 8 kV
  • Radiated Electromagnetic Field Immunity acc. to IEC 61000-4-3:
    Level 3 10 V/m
  • Electrical Fast Transient (Burst Immunity) acc. to IEC 61000-4-4:
    Level 4 Power Supply Port Signal 4 kV
  • Surge Immunity acc. to IEC 61000-4-5:
    Level 4 Line-to-Ground 4 kV
    Level 4 Line-to-Line 2 kV
  • Conducted Disturbances Immunity acc. to IEC 61000-4-6:
    Level 3 10 V
  • Electromagnetic Compatibility (EMC):
    Immunity - Class B
    Emission - Class B

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    T
  • ETIM 5:
    EC002540 - DC-power supply
  • ETIM 6:
    EC002540 - DC-power supply
  • ETIM 7:
    EC002540 - DC-power supply
  • ETIM 8:
    EC002540 - DC-power supply
  • eClass:
    V11.0 : 27040701
  • UNSPSC:
    39121004
  • E-Number (Finland):
    2712545
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links