Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CR-S024VDC1R

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

CR-S024VDC1R

General Information

  • Extended Product Type:
    CR-S024VDC1R
  • Product ID:
    1SVR405501R3010
  • EAN:
    4013614499128
  • Catalog Description:
    CR-S024VDC1R Pluggable interface relay 1c/o, A1-A2=24VDC, Output=6A/250VAC
  • Long Description:
    The CR-S024VDC1R is a slim pluggable interface relay is suitable for direct mounting on a printed circuit board or use in conjunction with ABB's sockets. Plugged into a socket, the combination of relay and socket may be seemlessly snap-on mounted onto a DIN Rail. This relay operates with a 24 V DC rated control supply voltage and has a 1 c/o (SPDT) output with contacts rated at 250 V / 6 A.This slim pluggable interface relays may be used for electrical isolation, amplification and signal matching. The CR-S relays are 6.2 mm wide and therefore allow for the switching of high currents on a small footprint. Moreover, CR-S relays are UL 94-V0 certified, improving safety by providing high levels flame retardation. Screw and spring sockets, jumper bars and markers are available as accessories.

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    5 mm
  • Product Net Height:
    15 mm
  • Product Net Depth / Length:
    28 mm
  • Product Net Weight:
    0.005 kg

Technical

  • Function:
    Pluggable slim interface relay CR-S
  • Sub-Function:
    Relay with standard contacts
  • Output:
    1 c/o (SPDT) contact
  • Output Signal:
    250 V / 6 A
  • Rated Control Supply Voltage (Us):
    24 V DC

Environmental

  • Ambient Air Temperature:
    Operation -40 ... +85 °C
    Storage 0 ... +40 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    300 mm
  • Package Level 1 Height:
    23.7 mm
  • Package Level 1 Depth / Length:
    7.4 mm
  • Package Level 1 Gross Weight:
    0.06 kg
  • Package Level 1 EAN:
    4013614486456

Classifications

  • Object Classification Code:
    K
  • ETIM 4:
    EC001437 - Switching relay
  • ETIM 5:
    EC001437 - Switching relay
  • ETIM 6:
    EC001437 - Switching relay
  • ETIM 7:
    EC001437 - Switching relay
  • eClass:
    V11.0 : 27371601
  • UNSPSC:
    39122331
  • E-Number (Finland):
    2712354
  • E-Number (Sweden):
    4001384
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds