You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CR-S060VDC1RG

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

CR-S060VDC1RG

General Information

  • Extended Product Type:
    CR-S060VDC1RG
  • Product ID:
    1SVR405501R5020
  • EAN:
    4013614499173
  • Catalog Description:
    CR-S060VDC1RG Pluggable interface relay 1c/o, A1-A2=60VDC, Output=6A/250VAC
  • Long Description:
    The CR-S060VDC1RG is a slim pluggable interface relay, with gold-plated output contacts, which is suitable for direct mounting on a printed circuit board or use in conjunction with ABB's sockets. Plugged into a socket, the combination of relay and socket may be seemlessly snap-on mounted onto a DIN Rail. This relay operates with a 60 V DC rated control supply voltage and has a 1 c/o (SPDT) output with contacts rated at 250 V / 6 A.This slim pluggable interface relays may be used for electrical isolation, amplification and signal matching. Its gold-plated contacts ensure contact reliability particularly necessary in applications where small currents and loads are to be switched. The CR-S relays are 6.2 mm wide and therefore allow for the switching of high currents on a small footprint. Moreover, CR-S relays are UL 94-V0 certified, improving safety by providing high levels flame retardation. Screw and spring sockets, jumper bars and markers are available as accessories.

Ordering

  • EAN:
    4013614499173
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    5 mm
  • Product Net Height:
    15 mm
  • Product Net Depth / Length:
    28 mm
  • Product Net Weight:
    0.005 kg

Technical

  • Function:
    Pluggable slim interface relay CR-S
  • Sub-Function:
    Relay with gold-plated contacts
  • Rated Control Supply Voltage (Us):
    60 V DC
  • Output:
    1 c/o (SPDT) contact
  • Output Signal:
    250 V / 6 A
  • Rated Operational Current AC-12 (Ie):
    (230 V) 6 A
  • Rated Operational Current DC-12 (Ie):
    (24 V) 6 A
  • Rated Operational Current DC-13 (Ie):
    (24 V) 1 A
  • Degree of Protection:
    IP20
  • Overvoltage Category:
    III
  • Pollution Degree:
    2
  • Standards:
    CAN/CSA C22.2 No.14
    IEC/EN 61810-1
    UL 508

Environmental

  • Ambient Air Temperature:
    Operation -40 ... +85 °C
    Storage 0 ... +40 °C
  • RoHS Information:
    1SVD981001-4400
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    300 mm
  • Package Level 1 Depth / Length:
    7.4 mm
  • Package Level 1 Height:
    23.7 mm
  • Package Level 1 Gross Weight:
    0.06 kg
  • Package Level 1 EAN:
    4013614486500

Classifications

  • Object Classification Code:
    K
  • ETIM 7:
    EC001437 - Switching relay
  • ETIM 8:
    EC001437 - Switching relay
  • ETIM 9:
    EC001437 - Switching relay
  • eClass:
    V11.0 : 27371601
  • UNSPSC:
    39122331
  • E-Number (Finland):
    2712359
  • E-Number (Sweden):
    4001389
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links