Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CR-S012/024VADC1SZ

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

CR-S012/024VADC1SZ

General Information

  • Extended Product Type:
    CR-S012/024VADC1SZ
  • Product ID:
    1SVR405521R3200
  • EAN:
    4013614499210
  • Catalog Description:
    CR-S012/024VADC1SZ Socket 1c/o, A1-A2=12-24VAC/DC, 250VAC
  • Long Description:
    CR-S012/024VADC1SZ Socket 1c/o, A1-A2=12-24VAC/DC, 250VAC spring terminals

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85369010

Popular Downloads

Dimensions

  • Product Net Width:
    6.2 mm
  • Product Net Height:
    76.6 mm
  • Product Net Depth / Length:
    94.7 mm
  • Product Net Weight:
    0.025 kg

Technical

  • Function:
    Accessory for interface relays CR-S
  • Sub-Function:
    Socket
  • Rated Control Supply Voltage (Us):
    12 ... 24 V AC/DC
  • Terminal Type:
    Spring Terminals

Environmental

  • Ambient Air Temperature:
    Operation -40 ... +70 °C
    Storage 0 ... +40 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical UL/CSA

  • Connecting Capacity UL/CSA:
    Flexible 14 AWG
    Rigid 14 AWG
  • Tightening Torque UL/CSA:
    4.42 in·lb

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    93 mm
  • Package Level 1 Height:
    81 mm
  • Package Level 1 Depth / Length:
    66 mm
  • Package Level 1 Gross Weight:
    0.26 kg
  • Package Level 1 EAN:
    4013614486340

Classifications

  • Object Classification Code:
    K
  • ETIM 4:
    EC001456 - Relay socket
  • ETIM 5:
    EC001456 - Relay socket
  • ETIM 6:
    EC001456 - Relay socket
  • ETIM 7:
    EC001456 - Relay socket
  • eClass:
    V11.0 : 27371603
  • UNSPSC:
    39122335
  • E-Number (Finland):
    2712385
  • E-Number (Sweden):
    4001393
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds