Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: CR-P024AC1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

CR-P024AC1

General Information

  • Extended Product Type:
    CR-P024AC1
  • Product ID:
    1SVR405600R0000
  • EAN:
    4013614498138
  • Catalog Description:
    CR-P024AC1 Pluggable interface relay 1c/o, A1-A2=24VAC, 250V/16A
  • Long Description:
    The CR-P024AC1 pluggable interface relay is suitable for direct mounting on a printed circuit board or use in conjunction with ABB's sockets. This relay operates with a 024 V AC rated control supply voltage and has a 1 c/o (SPDT) output with contacts rated at 250 V / 16 A, enabling the possibility of switching multiple circuits with a single input signal. Coupled with a socket, the compact size of this relay offers possibilities to save space within a control panel. Furthermore, with an IP degree of 67, this relay offers complete protection against ingress of dust and airborne particles & protection against water and liquids, up to and including immersion in up to one meter of water. Standard sockets, logical sockets, pluggable function modules, holder and marker are available as accessories.

Ordering

  • EAN:
    4013614498138
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    12.7 mm
  • Product Net Height:
    15.7 mm
  • Product Net Depth / Length:
    29 mm
  • Product Net Weight:
    0.014 kg

Technical

  • Function:
    Pluggable pcb interface relay CR-P
  • Sub-Function:
    Relay w/o built in LED
  • Rated Control Supply Voltage (Us):
    24 V AC
  • Rated Operational Voltage:
    400 V AC
  • Output:
    1 c/o (SPDT) contact
  • Output Signal:
    250 V / 16 A
  • Terminal Type:
    Soldering Pins
  • Rated Operational Current AC-12 (Ie):
    (230 V) 16 A
  • Rated Operational Current AC-15 (Ie):
    (120 V) 3 A
    (230 V) 1.5 A
  • Rated Operational Current DC-12 (Ie):
    (24 V) 16 A
  • Rated Operational Current DC-13 (Ie):
    (24 V) 2.5 A
    (250 V) 0.1 A
  • Rated Insulation Voltage (Ui):
    400 V
  • Degree of Protection:
    IP67
  • Mounting Position:
    1
  • Standards:
    IEC/EN 61810-1

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    300 V AC
  • Contact Rating UL/CSA:
    B300
  • Pilot Duty UL/CSA:
    B300
  • Flammability According to UL94:
    V-0

Environmental

  • Ambient Air Temperature:
    Operation -40 ... +70 °C
    Storage -40 ... +85 °C
  • Maximum Operating Altitude Permissible:
    Without Derating 2000 m

Material Compliance

Circular Value

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    332 mm
  • Package Level 1 Depth / Length:
    17 mm
  • Package Level 1 Height:
    28 mm
  • Package Level 1 Gross Weight:
    0.157 kg
  • Package Level 1 EAN:
    4013614372902

Classifications

  • Object Classification Code:
    K
  • ETIM 7:
    EC001437 - Switching relay
  • ETIM 8:
    EC001437 - Switching relay
  • ETIM 9:
    EC001437 - Switching relay
  • eClass:
    V11.0 : 27371601
  • UNSPSC:
    39122331
  • E-Number (Finland):
    2712738
  • E-Number (Sweden):
    4005300
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links