You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CR-P024AC2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

CR-P024AC2

General Information

  • Extended Product Type:
    CR-P024AC2
  • Product ID:
    1SVR405601R0000
  • EAN:
    4013614498220
  • Catalog Description:
    CR-P024AC2 Pluggable interface relay 2c/o, A1-A2=24VAC, 250V/8A
  • Long Description:
    The CR-P024AC2 pluggable interface relay is suitable for direct mounting on a printed circuit board or use in conjunction with ABB's sockets. This relay operates with a 24 V AC rated control supply voltage and has a 2 c/o (SPDT) output with contacts rated at 250 V / 8 A, enabling the possibility of switching multiple circuits with a single input signal. Coupled with a socket, the compact size of this relay offers possibilities to save space within a control panel. Furthermore, with an IP degree of 67, this relay offers complete protection against ingress of dust and airborne particles & protection against water and liquids, up to and including immersion in up to one meter of water. Standard sockets, logical sockets, pluggable function modules, holder and marker are available as accessories.

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    12.7 mm
  • Product Net Height:
    15.7 mm
  • Product Net Depth / Length:
    29 mm
  • Product Net Weight:
    0.014 kg

Technical

  • Function:
    Pluggable pcb interface relay CR-P
  • Sub-Function:
    Relay w/o built in LED
  • Output:
    2 c/o (SPDT) contacts
  • Output Signal:
    250 V / 8 A
  • Rated Control Supply Voltage (Us):
    24 V AC
  • Terminal Type:
    Soldering Pins

Environmental

  • Ambient Air Temperature:
    Operation -40 ... +70 °C
    Storage -40 ... +85 °C
  • Maximum Operating Altitude Permissible:
    Without Derating 2000 m
  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    300 V AC
  • Pilot Duty UL/CSA:
    B300
  • Flammability According to UL94:
    V-0

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    332 mm
  • Package Level 1 Height:
    28 mm
  • Package Level 1 Depth / Length:
    17 mm
  • Package Level 1 Gross Weight:
    0.157 kg
  • Package Level 1 EAN:
    4013614372995

Classifications

  • Object Classification Code:
    K
  • ETIM 4:
    EC001437 - Switching relay
  • ETIM 5:
    EC001437 - Switching relay
  • ETIM 6:
    EC001437 - Switching relay
  • ETIM 7:
    EC001437 - Switching relay
  • ETIM 8:
    EC001437 - Switching relay
  • eClass:
    V11.0 : 27371601
  • UNSPSC:
    39122331
  • E-Number (Finland):
    2712739
  • E-Number (Sweden):
    4005307
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links