You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CR-P230AC2SS92CV

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

CR-P230AC2SS92CV

General Information

  • Extended Product Type:
    CR-P230AC2SS92CV
  • Product ID:
    1SVR405601R3110
  • EAN:
    4016779927772
  • Catalog Description:
    CR-P230AC2SS92CV Interface relay, cpl. with socket, function module and holder
  • Long Description:
    The CR-P230AC2SS92CV a complete relay assembly consisting of an interface relay, socket, holder and function module. The interface relay is from the CR-P (pcb) relay range. This relay operates with a 230 V AC rated control supply voltage and has a 2 c/o (SPDT) output contact rated at 250 V / 8 A.

Ordering

  • EAN:
    4016779927772
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    16 mm
  • Product Net Height:
    69 mm
  • Product Net Depth / Length:
    76 mm
  • Product Net Weight:
    0.057 kg

Technical

  • Function:
    Pluggable fully assembled pcb interface relay CR-P
  • Rated Control Supply Voltage (Us):
    230 V AC
  • Output:
    2 c/o (SPDT) contacts
  • Output Signal:
    250 V / 8 A
  • Terminal Type:
    Screw Terminals
  • Standards:
    IEC/EN 63000
    IEC/EN 61810-1
    IEC/EN 61984

Environmental

  • RoHS Information:
    1SVD982018-0001
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Depth / Length:
    220 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Gross Weight:
    0.667 kg
  • Package Level 1 EAN:
    4013614551659

Classifications

  • Object Classification Code:
    K
  • ETIM 7:
    EC001437 - Switching relay
  • ETIM 8:
    EC001437 - Switching relay
  • ETIM 9:
    EC001437 - Switching relay
  • eClass:
    V11.0 : 27371601
  • UNSPSC:
    39122331
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links