You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CR-M230AC2L

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

CR-M230AC2L

General Information

  • Extended Product Type:
    CR-M230AC2L
  • Product ID:
    1SVR405611R3100
  • EAN:
    4013614497278
  • Catalog Description:
    CR-M230AC2L Pluggable interface relay 2c/o, A1-A2=230VAC, 250V/12A, LED
  • Long Description:
    The CR-M230AC2L pluggable interface relay is a miniature relay, which is to be plugged into a suitable ABB CR-M socket. Plugged into a socket, the combination of relay and socket may be seemlessly snap-on mounted onto a DIN Rail.This relay operates with a 230 V AC rated control supply voltage and has a 2 c/o (SPDT) output with contacts rated at 250 V / 12 A, enabling the possibility of switching multiple circuits with a single input signal. The relay has an integrated test button which is used for the manual actuation of the relay by locking it's output contacts. The test button facilitates easy testing and commissioning. The relay also has an integrated LED, which provides the visual indication of the energization of the relay coil. Standard sockets, logic sockets, pluggable function modules, holders and markers are available as accessories. Standard sockets, logical sockets, pluggable function modules, holder and marker are available as accessories.

Ordering

  • EAN:
    4013614497278
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    21.2 mm
  • Product Net Height:
    35.6 mm
  • Product Net Depth / Length:
    27.5 mm
  • Product Net Weight:
    0.033 kg

Technical

  • Function:
    Pluggable miniature interface relay CR-M
  • Sub-Function:
    Relay with built in LED
  • Rated Control Supply Voltage (Us):
    230 V AC
  • Rated Operational Voltage:
    250 V AC
  • Rated Frequency (f):
    50 / 60 Hz
  • Output:
    2 c/o (SPDT) contacts
  • Output Signal:
    250 V / 12 A
  • Terminal Type:
    Flat-Pin Connections
  • Rated Operational Current AC-12 (Ie):
    (230 V) 12 A
  • Rated Operational Current AC-15 (Ie):
    (120 V) 3 A
    (230 V) 1.5 A
  • Rated Operational Current DC-12 (Ie):
    (24 V) 12 A
  • Rated Operational Current DC-13 (Ie):
    (24 V) 2.5 A
    (250 V) 0.1 A
  • Rated Insulation Voltage (Ui):
    250 V
  • Degree of Protection:
    IP40
  • Mounting Position:
    1
  • Standards:
    CAN/CSA C22.2 No.14
    IEC/EN 63000
    IEC/EN 61810-1
    UL 508

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    300 V AC
  • Pilot Duty UL/CSA:
    B300
  • Flammability According to UL94:
    HB

Environmental

  • Ambient Air Temperature:
    Operation -40 ... +55 °C
    Storage -40 ... +85 °C
  • Maximum Operating Altitude Permissible:
    Without Derating 2000 m
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    114 mm
  • Package Level 1 Depth / Length:
    50 mm
  • Package Level 1 Height:
    61 mm
  • Package Level 1 Gross Weight:
    0.35 kg
  • Package Level 1 EAN:
    4013614373299

Classifications

  • Object Classification Code:
    K
  • ETIM 7:
    EC001437 - Switching relay
  • ETIM 8:
    EC001437 - Switching relay
  • ETIM 9:
    EC001437 - Switching relay
  • eClass:
    V11.0 : 27371601
  • UNSPSC:
    39122331
  • E-Number (Finland):
    2712706
  • E-Number (Sweden):
    4005336
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links