Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CR-PLS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CR-PLS

General Information

  • Extended Product Type:
    CR-PLS
  • Product ID:
    1SVR405650R0000
  • EAN:
    4013614528569
  • Catalog Description:
    CR-PLS Logical socket for 1c/o or 2c/o CR-P relays
  • Long Description:
    The CR-PLS socket is from the CR-P (pcb) relay range. The logical socket with safety isolation is suitable for CR-P relays with 1 or 2 c/o (SPDT) output contacts. The socket has screw connection terminals. Pluggable function modules, holder and marker are available as accessories.

Categories

  • Products » Low Voltage Products and Systems » Control Products » Electronic Relays and Controls » Interface Relays and Optocouplers

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85366990

Popular Downloads

Dimensions

  • Product Net Width:
    15.5 mm
  • Product Net Height:
    61 mm
  • Product Net Depth / Length:
    75 mm
  • Product Net Weight:
    0.045 kg

Technical

  • Function:
    Accessory for interface relays CR-P
  • Sub-Function:
    Socket for PCB relays
  • Sub-Function 2:
    Logical socket for pcb relay 1 c/o or 2 c/o
    with protective separation
  • Output:
    none
  • Terminal Type:
    Screw Terminals

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    159 mm
  • Package Level 1 Height:
    64 mm
  • Package Level 1 Depth / Length:
    80 mm
  • Package Level 1 Gross Weight:
    0.452 kg
  • Package Level 1 EAN:
    4013614373077

Classifications

  • Object Classification Code:
    K
  • ETIM 4:
    EC001456 - Relay socket
  • ETIM 5:
    EC001456 - Relay socket
  • ETIM 6:
    EC001456 - Relay socket
  • ETIM 7:
    EC001456 - Relay socket
  • eClass:
    V11.0 : 27371603
  • UNSPSC:
    39122335
  • E-Number (Finland):
    2712755
  • E-Number (Sweden):
    4005315
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds