You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CR-PSS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

CR-PSS

General Information

  • Extended Product Type:
    CR-PSS
  • Product ID:
    1SVR405650R1000
  • EAN:
    4013614528590
  • Catalog Description:
    CR-PSS Standard socket for 1c/o or 2c/o CR-P relays
  • Long Description:
    The CR-PSS socket is from the CR-P (pcb) relay range. The standard socket is suitable for CR-P relays with 1 or 2 c/o (SPDT) output contacts. The socket has screw connection terminals. Pluggable function modules, holder and marker are available as accessories.

Ordering

  • EAN:
    4013614528590
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85366990

Popular Downloads

Dimensions

  • Product Net Width:
    15.5 mm
  • Product Net Height:
    42.5 mm
  • Product Net Depth / Length:
    75 mm
  • Product Net Weight:
    0.038 kg

Technical

  • Function:
    Accessory for interface relays CR-P
  • Sub-Function:
    Socket for PCB relays
  • Sub-Function 2:
    Standard socket for pcb relay 1 c/o or 2 c/o
  • Rated Operational Voltage:
    250 V
  • Output:
    none
  • Terminal Type:
    Screw Terminals
  • Rated Operational Current AC-12 (Ie):
    (230 V) 2 A
  • Rated Insulation Voltage (Ui):
    5 V
  • Mounting Position:
    1
  • Standards:
    CAN/CSA C22.2 No.14
    IEC/EN 63000
    IEC/EN 61984
    UL 508

Technical UL/CSA

  • Connecting Capacity Main Circuit UL/CSA:
    Flexible with Ferrule 2x 20-16 AWG
    Rigid 2x 20-14 AWG
    Stranded 2 x 20-14 AWG
  • Flammability According to UL94:
    V-0

Environmental

  • Ambient Air Temperature:
    Operation -40 ... +70 °C
    Storage -40 ... +70 °C
  • Maximum Operating Altitude Permissible:
    2000 m
  • RoHS Information:
    1SVD982020-0001
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    81 mm
  • Package Level 1 Depth / Length:
    88 mm
  • Package Level 1 Height:
    74 mm
  • Package Level 1 Gross Weight:
    0.382 kg
  • Package Level 1 EAN:
    4013614373084

Classifications

  • Object Classification Code:
    K
  • ETIM 7:
    EC001456 - Relay socket
  • ETIM 8:
    EC001456 - Relay socket
  • ETIM 9:
    EC001456 - Relay socket
  • eClass:
    V11.0 : 27371603
  • UNSPSC:
    39122335
  • E-Number (Finland):
    2712758
  • E-Number (Sweden):
    4005317
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links