Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CR-M2SS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CR-M2SS

General Information

  • Extended Product Type:
    CR-M2SS
  • Product ID:
    1SVR405651R1000
  • EAN:
    4013614528613
  • Catalog Description:
    CR-M2SS Standard socket for 2c/o CR-M relay
  • Long Description:
    The CR-M2SS socket is from the CR-M (miniature) relay range. The standard socket is suitable for CR-M relays with 2 c/o (SPDT) output contacts. The socket has screw connection terminals. Pluggable function modules, holder and marker are available as accessories.

Categories

  • Products » Low Voltage Products and Systems » Control Products » Electronic Relays and Controls » Interface Relays and Optocouplers

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85366990

Popular Downloads

Dimensions

  • Product Net Width:
    27 mm
  • Product Net Height:
    42.5 mm
  • Product Net Depth / Length:
    82 mm
  • Product Net Weight:
    0.066 kg

Technical

  • Function:
    Accessory for interface relays CR-M
  • Sub-Function:
    Socket for miniature relays
  • Sub-Function 2:
    Standard socket for miniature relay 2 c/o
  • Output:
    none
  • Terminal Type:
    Screw Terminals

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    141 mm
  • Package Level 1 Height:
    95 mm
  • Package Level 1 Depth / Length:
    78 mm
  • Package Level 1 Gross Weight:
    0.662 kg
  • Package Level 1 EAN:
    4013614373787

Classifications

  • Object Classification Code:
    K
  • ETIM 4:
    EC001456 - Relay socket
  • ETIM 5:
    EC001456 - Relay socket
  • ETIM 6:
    EC001456 - Relay socket
  • ETIM 7:
    EC001456 - Relay socket
  • eClass:
    V11.0 : 27371603
  • UNSPSC:
    39122335
  • E-Number (Finland):
    2712713
  • E-Number (Sweden):
    4005370
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds