Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CR-M4SF

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

CR-M4SF

General Information

  • Extended Product Type:
    CR-M4SF
  • Product ID:
    1SVR405651R3300
  • EAN:
    4013614528705
  • Catalog Description:
    CR-M4SF Standard socket, fork type for 2c/o or 4c/o CR-M relay
  • Long Description:
    The CR-M4SF socket is from the CR-M (miniature) relay range. The standard socket is suitable for CR-M relays with 4 c/o (SPDT) output contacts. The socket has fork type connection terminals. Pluggable function modules, holder and marker are available as accessories.

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85366990

Popular Downloads

Dimensions

  • Product Net Width:
    22.5 mm
  • Product Net Height:
    61 mm
  • Product Net Depth / Length:
    82 mm
  • Product Net Weight:
    0.048 kg

Technical

  • Function:
    Accessory for interface relays CR-M
  • Sub-Function:
    Socket for miniature relays
  • Sub-Function 2:
    Standard socket for miniature relay 2 c/o or 4 c/o
  • Output:
    none
  • Terminal Type:
    Fork
    Screw Terminals

Environmental

  • Ambient Air Temperature:
    Operation -40 ... +70 °C
    Storage -40 ... +70 °C
  • Maximum Operating Altitude Permissible:
    2000 m
  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical UL/CSA

  • Connecting Capacity Main Circuit UL/CSA:
    Flexible with Ferrule 2x 20-16 AWG
    Rigid 2x 20-14 AWG
    Stranded 2 x 20-14 AWG
  • Flammability According to UL94:
    V-0

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    151 mm
  • Package Level 1 Height:
    66 mm
  • Package Level 1 Depth / Length:
    71 mm
  • Package Level 1 Gross Weight:
    0.482 kg
  • Package Level 1 EAN:
    4013614385230

Classifications

  • Object Classification Code:
    K
  • ETIM 4:
    EC001456 - Relay socket
  • ETIM 5:
    EC001456 - Relay socket
  • ETIM 6:
    EC001456 - Relay socket
  • ETIM 7:
    EC001456 - Relay socket
  • ETIM 8:
    EC001456 - Relay socket
  • eClass:
    V11.0 : 27371603
  • UNSPSC:
    39122335
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds