Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CR-P/M 92V

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CR-P/M 92V

General Information

  • Extended Product Type:
    CR-P/M 92V
  • Product ID:
    1SVR405654R1100
  • EAN:
    4013614528811
  • Catalog Description:
    CR-P/M 92V Pluggable module LED green, 110-230VAC/110VDC
  • Long Description:
    The CR-P/M 92V plug-in module is a pluggable function module for the CR-P and CR-M range sockets. This module provides diode and a green LED indication. The rated control supply voltage is 110-230 V AC/DC.

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85489090

Popular Downloads

Dimensions

  • Product Net Width:
    13 mm
  • Product Net Height:
    24 mm
  • Product Net Depth / Length:
    9 mm
  • Product Net Weight:
    0.003 kg

Technical

  • Function:
    Accessory for interface relays CR-M
    Accessory for interface relays CR-P
  • Sub-Function:
    Pluggable function module for pcb and miniature relay sockets
  • Sub-Function 2:
    green LED
  • Output:
    none
  • Output Signal:
    none
  • Rated Control Supply Voltage (Us):
    110 ... 230 V AC/DC

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Width:
    130 mm
  • Package Level 1 Height:
    180 mm
  • Package Level 1 Depth / Length:
    9 mm
  • Package Level 1 Gross Weight:
    0.032 kg
  • Package Level 1 EAN:
    4013614373916

Classifications

  • Object Classification Code:
    K
  • ETIM 4:
    EC002586 - Accessories for switching relay
  • ETIM 5:
    EC002586 - Accessories for switching relay
  • ETIM 6:
    EC002586 - Accessories for switching relay
  • ETIM 7:
    EC002586 - Accessories for switching relay
  • eClass:
    V11.0 : 27371692
  • UNSPSC:
    39122331
  • E-Number (Finland):
    2712734
  • E-Number (Sweden):
    4005388
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds