You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CR-P/M 72A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

CR-P/M 72A

General Information

  • Extended Product Type:
    CR-P/M 72A
  • Product ID:
    1SVR405656R1000
  • EAN:
    4013614528910
  • Catalog Description:
    CR-P/M 72A Pluggable module varistor, without LED, 115VAC
  • Long Description:
    The CR-P/M 72A plug-in module is a pluggable function module for the CR-P and CR-M range sockets. This module provides overvoltage protection. The rated control supply voltage is 115 V AC.

Ordering

  • EAN:
    4013614528910
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85480090

Popular Downloads

Dimensions

  • Product Net Width:
    13 mm
  • Product Net Height:
    24 mm
  • Product Net Depth / Length:
    9 mm
  • Product Net Weight:
    0.002 kg

Technical

  • Function:
    Accessory for interface relays CR-M
    Accessory for interface relays CR-P
  • Sub-Function:
    Pluggable function module for pcb and miniature relay sockets
  • Sub-Function 2:
    Overvoltage protection
  • Rated Control Supply Voltage (Us):
    115 V AC
  • Output:
    none
  • Output Signal:
    none
  • Standards:
    CAN/CSA C22.2 No.14
    IEC/EN 63000
    IEC/EN 61984
    UL 508

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Width:
    130 mm
  • Package Level 1 Depth / Length:
    9 mm
  • Package Level 1 Height:
    180 mm
  • Package Level 1 Gross Weight:
    0.022 kg
  • Package Level 1 EAN:
    4013614373978

Classifications

  • Object Classification Code:
    K
  • ETIM 7:
    EC002586 - Accessories for switching relay
  • ETIM 8:
    EC002586 - Accessories/spare parts for switching relay
  • ETIM 9:
    EC002586 - Accessories/spare parts for switching relay
  • eClass:
    V11.0 : 27371692
  • UNSPSC:
    39122331
  • E-Number (Finland):
    2712729
  • E-Number (Sweden):
    4005394
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links