You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CR-PM

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

CR-PM

General Information

  • Extended Product Type:
    CR-PM
  • Product ID:
    1SVR405658R0000
  • EAN:
    4013614528934
  • Catalog Description:
    CR-PM Marker for CR-P socket
  • Long Description:
    The CR-PM marker is from the the CR-P (pcb) relay range. The marker is suitable for CR-P sockets.

Ordering

  • EAN:
    4013614528934
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    15 mm
  • Product Net Height:
    9 mm
  • Product Net Depth / Length:
    2 mm
  • Product Net Weight:
    0.2 g

Technical

  • Function:
    Accessory for interface relays CR-P
  • Sub-Function:
    Marker for PCB relay sockets
  • Output:
    none
  • Output Signal:
    none
  • Standards:
    IEC/EN 61984

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Width:
    60 mm
  • Package Level 1 Depth / Length:
    10 mm
  • Package Level 1 Height:
    97 mm
  • Package Level 1 Gross Weight:
    0.004 kg
  • Package Level 1 EAN:
    4013614373114

Classifications

  • Object Classification Code:
    K
  • ETIM 7:
    EC002586 - Accessories for switching relay
  • ETIM 8:
    EC002586 - Accessories/spare parts for switching relay
  • ETIM 9:
    EC002586 - Accessories/spare parts for switching relay
  • eClass:
    V11.0 : 27371692
  • UNSPSC:
    39122335
  • E-Number (Finland):
    2712757
  • E-Number (Sweden):
    4005319
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links