You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CR-MH1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

CR-MH1

General Information

  • Extended Product Type:
    CR-MH1
  • Product ID:
    1SVR405659R1100
  • EAN:
    4013614528521
  • Catalog Description:
    CR-MH1 Metal holder for CR-M sockets
  • Long Description:
    The CR-MH1 holder is from the the CR-M (miniature) relay range. The metal holder is suitable for CR-M sockets.

Ordering

  • EAN:
    4013614528521
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    23.7 mm
  • Product Net Height:
    34.1 mm
  • Product Net Depth / Length:
    13.4 mm
  • Product Net Weight:
    0.46 g

Technical

  • Function:
    Accessory for interface relays CR-M
  • Sub-Function:
    Metal holder for miniature relay sockets
  • Output:
    none
  • Output Signal:
    none
  • Standards:
    IEC/EN 61984

Environmental

  • RoHS Information:
    1SVD981001-4400
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Width:
    125 mm
  • Package Level 1 Depth / Length:
    1 mm
  • Package Level 1 Height:
    170 mm
  • Package Level 1 Gross Weight:
    0.005 kg
  • Package Level 1 EAN:
    4013614379086

Classifications

  • Object Classification Code:
    K
  • ETIM 7:
    EC002586 - Accessories for switching relay
  • ETIM 8:
    EC002586 - Accessories/spare parts for switching relay
  • ETIM 9:
    EC002586 - Accessories/spare parts for switching relay
  • eClass:
    V11.0 : 27371692
  • UNSPSC:
    27112305
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links