Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CR-U 41V

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

CR-U 41V

General Information

  • Extended Product Type:
    CR-U 41V
  • Product ID:
    1SVR405662R1000
  • EAN:
    4013614529047
  • Catalog Description:
    CR-U 41V Pluggable module diode and LED green, 6-24VDC, A1+, A2-
  • Long Description:
    The CR-U 41V plug-in module is a pluggable function module for the CR-U range sockets. This module provides reverse polarity protection/free wheeling diode and a green LED indication. The rated control supply voltage is 6-24 V DC.

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85411000

Popular Downloads

Dimensions

  • Product Net Width:
    34 mm
  • Product Net Height:
    24 mm
  • Product Net Depth / Length:
    9 mm
  • Product Net Weight:
    0.007 kg

Technical

  • Function:
    Accessory for interface relays CR-U
  • Sub-Function:
    Pluggable function module for universal relay sockets
  • Sub-Function 2:
    Reverse polarity protection
    Free-wheeling diode
    green LED
  • Output:
    none
  • Output Signal:
    none
  • Rated Control Supply Voltage (Us):
    6 ... 24 V DC
    6 ... 24 DC V

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Width:
    180 mm
  • Package Level 1 Height:
    220 mm
  • Package Level 1 Depth / Length:
    9 mm
  • Package Level 1 Gross Weight:
    0.072 kg
  • Package Level 1 EAN:
    4013614374418

Classifications

  • Object Classification Code:
    K
  • ETIM 4:
    EC002586 - Accessories for switching relay
  • ETIM 5:
    EC002586 - Accessories for switching relay
  • ETIM 6:
    EC002586 - Accessories for switching relay
  • ETIM 7:
    EC002586 - Accessories for switching relay
  • eClass:
    V11.0 : 27371692
  • UNSPSC:
    39122331
  • E-Number (Finland):
    2712803
  • E-Number (Sweden):
    4005443
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds