You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CR-U T

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

CR-U T

General Information

  • Extended Product Type:
    CR-U T
  • Product ID:
    1SVR405667R0000
  • EAN:
    4013614529276
  • Catalog Description:
    CR-U T Multifunction time module A1-A2=24-240VAC/DC, for CR-U socket
  • Long Description:
    The CR-U T plug-in module is a pluggable function module. The module is suitable for the sockets CR-U2S and CR-U3S. This module provides several timing functions. The rated control supply voltage is 24-240 V AC / DC.

Ordering

  • EAN:
    4013614529276
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    35 mm
  • Product Net Height:
    47 mm
  • Product Net Depth / Length:
    12 mm
  • Product Net Weight:
    0.014 kg

Technical

  • Function:
    Accessory for interface relays CR-U
  • Sub-Function:
    Pluggable function module for universal relay sockets
  • Sub-Function 2:
    Multifunction time module
  • Rated Control Supply Voltage (Us):
    24 ... 240 V AC/DC
  • Output:
    none
  • Output Signal:
    none
  • Standards:
    CAN/CSA C22.2 No.14
    IEC/EN 63000
    IEC/EN 61812-1

Environmental

  • RoHS Information:
    1SVD982019-0001
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Width:
    80 mm
  • Package Level 1 Depth / Length:
    238 mm
  • Package Level 1 Height:
    70 mm
  • Package Level 1 Gross Weight:
    0.21 kg
  • Package Level 1 EAN:
    4013614382826

Classifications

  • Object Classification Code:
    K
  • ETIM 7:
    EC002586 - Accessories for switching relay
  • ETIM 8:
    EC002586 - Accessories/spare parts for switching relay
  • ETIM 9:
    EC002586 - Accessories/spare parts for switching relay
  • eClass:
    V11.0 : 27371692
  • UNSPSC:
    39122331
  • E-Number (Finland):
    2712515
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links