You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CP-E 24/5.0

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

CP-E 24/5.0

General Information

  • Extended Product Type:
    CP-E 24/5.0
  • Product ID:
    1SVR427034R0000
  • EAN:
    4016779669689
  • Catalog Description:
    CP-E 24/5.0 Power supply In:115/230VAC Out: 24VDC/5A
  • Long Description:
    The CP-E 24/5.0 is a power supply from the CP-E range. The primary switch mode power supply offers a wide range input of 90-132 V AC, 180-264 V AC and 210-375 V DC, rated input voltage is 115 or 230 V AC (auto select). The rated output power is 120 W, rated output current is 5 A at an output voltage of 24 V DC. The output voltage is adjustable within a range of 22.5 to 28.5 V DC. The power supply provides an U/I output characteristic. In order to increase capacity, up to 3 units can be connected in parallel. A redundancy unit is available as accessory.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85044095

Popular Downloads

Dimensions

  • Product Net Width:
    63.2 mm
  • Product Net Height:
    123.6 mm
  • Product Net Depth / Length:
    123.6 mm
  • Product Net Weight:
    0.882 kg

Container Information

  • Package Level 1 Width:
    162 mm
  • Package Level 1 Depth / Length:
    160 mm
  • Package Level 1 Height:
    85 mm
  • Package Level 1 Gross Weight:
    0.998 kg
  • Package Level 1 EAN:
    4016779669689
  • Package Level 1 Units:
    box 1 piece

Technical

  • Function:
    Switch mode power supply
  • Number of Phases:
    1
  • Rated Input Voltage (UIN):
    115 / 230 V AC
  • Input Voltage (Uin):
    90 ... 132 V AC
    180 ... 264 V AC
    210 ... 375 V DC
  • Rated Frequency (f):
    50 Hz
  • Rated Frequency Limits:
    47 ... 63 Hz
  • Characteristic of Output:
    U/I characteristic curve
  • Rated Output Power:
    120 W
  • Output Power:
    120 W
  • Rated Output Voltage:
    24 V DC
  • Output Voltage (Uout):
    24 V DC
  • Rated Output Current:
    5 A
  • Output Current:
    5 A
  • Rated Impulse Withstand Voltage (Uimp):
    Input Circuit / Output Circuit 4 kV
    Input Circuit / PE 2.5 kV
    Input Circuit / Relay Contact 4 kV
    Output Circuit / PE 0.5 kV
  • Rated Insulation Voltage (Ui):
    Input Circuit / Output Circuit 300 V
    Input Circuit / PE 300 V
    Input Circuit / Relay Contact 300 V
    Output Circuit / PE 50 V
  • Degree of Protection:
    Housing IP20
    Terminals IP20
  • Pollution Degree:
    2
  • Connecting Capacity Input Circuit:
    Flexible with Ferrule 0.2 ... 4 mm²
    Rigid 0.2 ... 6 mm²
  • Connecting Capacity Output Circuit:
    Flexible with Ferrule 0.2 ... 4 mm²
    Rigid 0.2 ... 6 mm²
  • Tightening Torque:
    Input Circuit 1 N·m
    Output Circuit 0.62 N·m
  • Wire Stripping Length:
    Input Circuit 8 mm
    Output Circuit 8 mm
  • Recommended Screw Driver:
    PH2
  • Minimum Mounting Distance:
    Electrical Conductive Board, Horizontal 25 mm
    Electrical Conductive Board, Vertical 25 mm
    Other Device Same Type, Horizontal 25 mm
    Other Device Same Type, Vertical 25 mm
  • Mounting Position:
    1
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Standards:
    ANSI/ISA-12.12
    CAN/CSA C22.2 No.107.1
    CAN/CSA C22.2 No.213
    CAN/CSA C22.2 No.60950
    IEC/EN 63000
    IEC 60950-1
    IEC/EN 61000-6-2
    IEC/EN 61000-6-3
    UL 508
    UL 60950

Environmental

  • Ambient Air Temperature:
    Operation -35 ... +70 °C
    Storage -40 ... +85 °C
  • Maximum Operating Altitude Permissible:
    5000 m
  • REACH Declaration:
    1SVD982001-4501
  • RoHS Information:
    1SVD982035
  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical UL/CSA

  • Connecting Capacity Input Circuit UL/CSA:
    Rigid 24-10 AWG
  • Connecting Capacity Output Circuit UL/CSA:
    Rigid 24-10 AWG
  • Tightening Torque UL/CSA:
    Input Circuit 9 in·lb
    Output Circuit 5.5 in·lb

Electromagnetic Compatibility

  • Electrostatic Discharge (ESD Immunity) acc. to IEC 61000-4-2:
    Level 4 Air Discharge 15 kV
    Level 4 Contact Discharge 8 kV
  • Radiated Electromagnetic Field Immunity acc. to IEC 61000-4-3:
    Level 3 10 V/m
  • Electrical Fast Transient (Burst Immunity) acc. to IEC 61000-4-4:
    Level 4 Power Supply Port Signal 4 kV
  • Surge Immunity acc. to IEC 61000-4-5:
    Level 3 Line-to-Line 2 kV
    Level 4 Line-to-Ground 4 kV
  • Conducted Disturbances Immunity acc. to IEC 61000-4-6:
    Level 3 10 V
  • Electromagnetic Compatibility (EMC):
    Immunity - Class B
    Emission - Class B

Certificates and Declarations

Classifications

  • Object Classification Code:
    T
  • ETIM 4:
    EC002540 - DC-power supply
  • ETIM 5:
    EC002540 - DC-power supply
  • ETIM 6:
    EC002540 - DC-power supply
  • ETIM 7:
    EC002540 - DC-power supply
  • ETIM 8:
    EC002540 - DC-power supply
  • eClass:
    V11.0 : 27040701
  • UNSPSC:
    39121004
  • E-Number (Finland):
    2712082
  • E-Number (Sweden):
    5248134
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links