Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CP-D RU

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

CP-D RU

General Information

  • Extended Product Type:
    CP-D RU
  • Product ID:
    1SVR427049R0000
  • EAN:
    4016779845267
  • Catalog Description:
    CP-D RU Redundancy unit for CP range power supplies, In: 2x5A, Out: 1x10A
  • Long Description:
    CP-D RU Redundancy unit for CP range power supplies, In: 2x5A, Out: 1x10A

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85044095

Popular Downloads

Dimensions

  • Product Net Width:
    35 mm
  • Product Net Height:
    91 mm
  • Product Net Depth / Length:
    56.5 mm
  • Product Net Weight:
    0.075 kg

Container Information

  • Package Level 1 Width:
    134 mm
  • Package Level 1 Depth / Length:
    48 mm
  • Package Level 1 Height:
    94 mm
  • Package Level 1 Gross Weight:
    0.13 kg
  • Package Level 1 EAN:
    4016779845267
  • Package Level 1 Units:
    box 1 piece

Technical

  • Function:
    Redundancy unit
  • Rated Input Voltage (UIN):
    24 V DC
  • Input Voltage (Uin):
    9 ... 35 V DC
  • Rated Frequency (f):
    DC
  • Rated Output Voltage:
    24 V DC
  • Output Voltage (Uout):
    24 V DC
  • Rated Output Current:
    10 A
  • Output Current:
    10 A
  • Degree of Protection:
    Housing IP20
    Terminals IP20
  • Connecting Capacity Input Circuit:
    Flexible with Ferrule 0.2 ... 2.5 mm²
    Rigid 0.2 ... 2.5 mm²
  • Connecting Capacity Output Circuit:
    Flexible with Ferrule 0.2 .... 2.5 mm²
    Rigid 0.2 ... 2.5 mm²
  • Tightening Torque:
    Input Circuit 0.67 N·m
    Output Circuit 0.5 N·m
  • Wire Stripping Length:
    Input Circuit 7 mm
    Output Circuit 7 mm
  • Minimum Mounting Distance:
    Electrical Conductive Board, Horizontal 25 mm
    Electrical Conductive Board, Vertical 25 mm
    Other Device Same Type, Horizontal 25 mm
    Other Device Same Type, Vertical 25 mm
  • Mounting Position:
    1
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Standards:
    IEC 60950-1

Environmental

  • Ambient Air Temperature:
    Operation -40 ... +70 °C
    Storage -40 ... +85 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical UL/CSA

  • Connecting Capacity Input Circuit UL/CSA:
    Rigid 24-12 AWG
  • Connecting Capacity Output Circuit UL/CSA:
    Rigid 24-12 AWG
  • Tightening Torque UL/CSA:
    Input Circuit 6 in·lb
    Output Circuit 6 in·lb

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    T
  • ETIM 4:
    EC002540 - DC-power supply
  • ETIM 5:
    EC002540 - DC-power supply
  • ETIM 6:
    EC002540 - DC-power supply
  • ETIM 7:
    EC002540 - DC-power supply
  • ETIM 8:
    EC002540 - DC-power supply
  • eClass:
    V11.0 : 27040701
  • UNSPSC:
    39121004
  • E-Number (Sweden):
    5218731
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds