Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CP-B 24/20.0

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

CP-B 24/20.0

General Information

  • Extended Product Type:
    CP-B 24/20.0
  • Product ID:
    1SVR427060R2000
  • EAN:
    4016779782579
  • Catalog Description:
    CP-B 24/20.0 Buffer module 24 V / 20 A, energy storage 8000 Ws
  • Long Description:
    CP-B 24/20.0 Buffer module 24 V / 20 A, energy storage 8000 Ws

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85044083

Popular Downloads

Dimensions

  • Product Net Width:
    84 mm
  • Product Net Height:
    198 mm
  • Product Net Depth / Length:
    216 mm
  • Product Net Weight:
    2.2 kg

Container Information

  • Package Level 1 Width:
    320 mm
  • Package Level 1 Depth / Length:
    335 mm
  • Package Level 1 Height:
    150 mm
  • Package Level 1 Gross Weight:
    3 kg
  • Package Level 1 EAN:
    4016779782579
  • Package Level 1 Units:
    box 1 piece

Technical

  • Function:
    Buffer module
  • Number of Phases:
    1
  • Input Voltage (Uin):
    24 V DC
  • Rated Frequency (f):
    DC
  • Output Power:
    480 W
  • Output Voltage (Uout):
    24 V DC
  • Output Current:
    20 A
  • Degree of Protection:
    Housing IP20
    Terminals IP20
  • Pollution Degree:
    2
  • Connecting Capacity Input Circuit:
    Flexible with Ferrule 0.2 ... 4 mm²
    Flexible 0.2 ... 4.0 mm²
    Rigid 0.2 ... 6 mm²
  • Connecting Capacity Output Circuit:
    Flexible with Ferrule 0.2 ... 4 mm²
    Flexible 0.2 ... 4.0 mm²
    Rigid 0.2 ... 6 mm²
  • Wire Stripping Length:
    Input Circuit 7 mm
    Output Circuit 7 mm
  • Minimum Mounting Distance:
    Other Device Same Type, Vertical 80 mm
  • Mounting Position:
    1
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Standards:
    CAN/CSA C22.2 No.107.1
    IEC/EN 63000
    EN 55011
    IEC/EN 61000-6-2
    IEC/EN 61000-6-4
    IEC/EN 62040-2
    UL 508

Environmental

  • Ambient Air Temperature:
    Operation -40 ... +60 °C
    Storage -40 ... +60 °C
  • Maximum Operating Altitude Permissible:
    Without Derating 2000 m
  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical UL/CSA

  • Connecting Capacity Input Circuit UL/CSA:
    Flexible with Ferrule 24-12 AWG
    Flexible 24-12 AWG
    Rigid 24-10 AWG
  • Connecting Capacity Output Circuit UL/CSA:
    Flexible with Ferrule 24-12 AWG
    Flexible 24-12 AWG
    Rigid 24-10 AWG

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    C
  • ETIM 4:
    EC002540 - DC-power supply
  • ETIM 5:
    EC002540 - DC-power supply
  • ETIM 6:
    EC002540 - DC-power supply
  • ETIM 7:
    EC002540 - DC-power supply
  • ETIM 8:
    EC002540 - DC-power supply
  • eClass:
    V11.0 : 27040701
  • UNSPSC:
    39121004
  • E-Number (Finland):
    2712389
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds