Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: ADP.01

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ADP.01

General Information

  • Extended Product Type:
    ADP.01
  • Product ID:
    1SVR430029R0100
  • EAN:
    4013614346774
  • Catalog Description:
    ADP.01 Adapter for screw-mounting 22.5mm
  • Long Description:
    The ADP.01 adapter for screw mounting is an accessory. The adapter allows the screw mounting of a S housing on panel or wall.

Ordering

  • EAN:
    4013614346774
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    73269098

Popular Downloads

Dimensions

  • Product Net Width:
    20 mm
  • Product Net Height:
    70 mm
  • Product Net Depth / Length:
    11.5 mm
  • Product Net Weight:
    0.018 kg

Technical

  • Function:
    11 Accessory
  • Sub-Function:
    none
  • Time Range:
    none
  • Output:
    none

Material Compliance

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    21 mm
  • Package Level 1 Depth / Length:
    12 mm
  • Package Level 1 Height:
    71 mm
  • Package Level 1 Gross Weight:
    0.021 kg
  • Package Level 1 EAN:
    4013614346774

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • eClass:
    V11.0 : 27371392
  • UNSPSC:
    39122221
  • E-Number (Finland):
    2712876
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links