You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MAR.02

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

MAR.02

General Information

  • Extended Product Type:
    MAR.02
  • Product ID:
    1SVR430043R0000
  • EAN:
    4013614395826
  • Catalog Description:
    MAR.02 Marker label, for devices with DIP switches
  • Long Description:
    The MAR.02 marker label is a spare part. The marker label is suitable for devices with S and N housings with front-face DIP switches.

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    39269097
  • Product Main Type:
    MAR

Popular Downloads

Dimensions

  • Product Net Width:
    21 mm
  • Product Net Depth / Length:
    2 mm
  • Product Net Height:
    8 mm
  • Product Net Weight:
    0.001 kg

Technical

  • Suitable For:
    CM-xxS
    CM-xxN
  • Suitable for Product Class:
    Monitoring Relays

Environmental

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • RoHS Information:
    1SVD981081-00
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    Product Not in WEEE Scope

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Width:
    20 mm
  • Package Level 1 Depth / Length:
    40 mm
  • Package Level 1 Height:
    10 mm
  • Package Level 1 Gross Weight:
    0.014 kg
  • Package Level 1 EAN:
    4053546027723

Classifications

  • eClass:
    V11.0 : 27371392
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • IDEA Granular Category Code (IGCC):
    7953 >> Self adhesive labels
  • UNSPSC:
    55121606
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links