You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ADP.02

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ADP.02

General Information

  • Extended Product Type:
    ADP.02
  • Product ID:
    1SVR440029R0100
  • EAN:
    4016779570442
  • Catalog Description:
    ADP.02 Adapter for screw-mounting 45mm
  • Long Description:
    The ADP.02 adapter for screw mounting is an accessory. The adapter allows the screw mounting of a N housing on panel or wall.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    39269097
  • Product Main Type:
    ADP

Popular Downloads

Dimensions

  • Product Net Width:
    45 mm
  • Product Net Depth / Length:
    11.5 mm
  • Product Net Height:
    70 mm
  • Product Net Weight:
    0.037 kg

Technical

  • Function:
    11 Accessory
  • Output:
    none
  • Sub-Function:
    none
  • Suitable For:
    CM-IWN
    CM-TCN
    CM-MPN.72S
    CM-MPN.72P
    CM-MPN.62S
    CM-MPN.62P
    CM-MPN.52S
    CM-MPN.52P
  • Suitable for Product Class:
    Insulation Monitors
    Temperature Monitors
    Three Phase Monitors
  • Time Range:
    none

Environmental

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    Product Not in WEEE Scope

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    46 mm
  • Package Level 1 Depth / Length:
    12 mm
  • Package Level 1 Height:
    71 mm
  • Package Level 1 Gross Weight:
    0.039 kg
  • Package Level 1 EAN:
    4016779570442

Classifications

  • eClass:
    V11.0 : 27371392
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • UNSPSC:
    39122221
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links