You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CM-SE-300

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

CM-SE-300

General Information

  • Extended Product Type:
    CM-SE-300
  • Product ID:
    1SVR450056R0000
  • EAN:
    4013614347108
  • Catalog Description:
    CM-SE-300 Screw-in bar electrode 300mm, for compact support KH-3
  • Long Description:
    The CM-SE-300 is a screw-in bar electrode for compact support CM-KH-3. This screw-in bar electrode is 300 mm long.

Ordering

  • EAN:
    4013614347108
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90261089

Popular Downloads

Dimensions

  • Product Net Width:
    4 mm
  • Product Net Height:
    300 mm
  • Product Net Depth / Length:
    4 mm
  • Product Net Weight:
    0.029 kg

Technical

  • Function:
    Accessory - Screw in electrode CM-SE-300
    300 mm for compact support CM-KH-3
  • Sub-Function:
    Screw in electrode 300 mm for compact support CM-KH-3

Environmental

  • RoHS Information:
    1SVD981075-00
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    4 mm
  • Package Level 1 Depth / Length:
    4 mm
  • Package Level 1 Height:
    300 mm
  • Package Level 1 Gross Weight:
    0.029 kg
  • Package Level 1 EAN:
    4013614347108

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC001447 - (Fill) level monitoring relay
  • ETIM 9:
    EC001447 - (Fill) level monitoring relay
  • eClass:
    V11.0 : 27371813
  • UNSPSC:
    39121436
  • E-Number (Finland):
    2712877
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links