Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CM-SE-600

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CM-SE-600

General Information

  • Extended Product Type:
    CM-SE-600
  • Product ID:
    1SVR450056R0100
  • EAN:
    4013614347115
  • Catalog Description:
    CM-SE-600 Screw-in bar electrode 600mm, for compact support KH-3
  • Long Description:
    Screw-in bar electrode for compact support CM-KH-3, length = 600 mm

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90261089

Popular Downloads

Dimensions

  • Product Net Width:
    4 mm
  • Product Net Height:
    600 mm
  • Product Net Depth / Length:
    4 mm
  • Product Net Weight:
    0.059 kg

Technical

  • Function:
    Accessory - Screw in electrode CM-SE-600, 600 mm for compact support CM-KH-3

Environmental

  • RoHS Status:
    No declaration needed

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    4 mm
  • Package Level 1 Height:
    600 mm
  • Package Level 1 Depth / Length:
    4 mm
  • Package Level 1 Gross Weight:
    0.059 kg
  • Package Level 1 EAN:
    4013614347115

Classifications

  • ETIM 4:
    EC001447 - (Fill) level monitoring relay
  • ETIM 5:
    EC001447 - (Fill) level monitoring relay
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • eClass:
    V11.0 : 27371813
  • E-Number (Finland):
    3580962
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds