Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: CM-KH-3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

CM-KH-3

General Information

  • Extended Product Type:
    CM-KH-3
  • Product ID:
    1SVR450056R6000
  • EAN:
    4013614347139
  • Catalog Description:
    CM-KH-3 Compact support
  • Long Description:
    Compact support CM-KH-3 for screw in bar electrodes with M4 winding

Ordering

  • EAN:
    4013614347139
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90261089

Popular Downloads

Dimensions

  • Product Net Width:
    40 mm
  • Product Net Height:
    74 mm
  • Product Net Depth / Length:
    67 mm
  • Product Net Weight:
    0.086 kg

Technical

  • Function:
    Accessory - Compact support CM-KH-3
  • Sub-Function:
    Compact support CM-KH-3

Material Compliance

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    40 mm
  • Package Level 1 Depth / Length:
    74 mm
  • Package Level 1 Height:
    67 mm
  • Package Level 1 Gross Weight:
    0.087 kg
  • Package Level 1 EAN:
    4013614347139

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC001447 - (Fill) level monitoring relay
  • ETIM 9:
    EC001447 - (Fill) level monitoring relay
  • eClass:
    V11.0 : 27371813
  • UNSPSC:
    39122331
  • E-Number (Finland):
    2712880
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links