You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CM-AH-3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

CM-AH-3

General Information

  • Extended Product Type:
    CM-AH-3
  • Product ID:
    1SVR450056R7000
  • EAN:
    4013614347146
  • Catalog Description:
    CM-AH-3 Distance plate
  • Long Description:
    Distance plate CM-AH-3 for screwed in bar electrodes in compact support Cm-KH.-3

Ordering

  • EAN:
    4013614347146
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85480090

Popular Downloads

Dimensions

  • Product Net Width:
    26 mm
  • Product Net Height:
    6.5 mm
  • Product Net Depth / Length:
    26 mm
  • Product Net Weight:
    0.003 kg

Technical

  • Function:
    Accessory - Distance plate CM-AH-3 for CM-KH-3
  • Sub-Function:
    Distance plate CM-AH-3 for CM-KH-3

Environmental

  • RoHS Information:
    1SVD981075-00
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    71 mm
  • Package Level 1 Depth / Length:
    120 mm
  • Package Level 1 Height:
    7 mm
  • Package Level 1 Gross Weight:
    0.004 kg
  • Package Level 1 EAN:
    4013614347146

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC001447 - (Fill) level monitoring relay
  • ETIM 9:
    EC001447 - (Fill) level monitoring relay
  • eClass:
    V11.0 : 27371813
  • UNSPSC:
    39122331
  • E-Number (Finland):
    2712881
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links