Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CM-GM-1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CM-GM-1

General Information

  • Extended Product Type:
    CM-GM-1
  • Product ID:
    1SVR450056R8000
  • EAN:
    4013614347153
  • Catalog Description:
    CM-GM-1 Counternut
  • Long Description:
    Counternut CM-GM-1 for compact support CM-KH-3

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369010

Popular Downloads

Dimensions

  • Product Net Width:
    40 mm
  • Product Net Height:
    15 mm
  • Product Net Depth / Length:
    40 mm
  • Product Net Weight:
    0.006 kg

Technical

  • Function:
    Accessory - Counternut CM-GM-1 for CM-KH-3

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    71 mm
  • Package Level 1 Height:
    15 mm
  • Package Level 1 Depth / Length:
    120 mm
  • Package Level 1 Gross Weight:
    0.007 kg
  • Package Level 1 EAN:
    4013614347153

Classifications

  • ETIM 4:
    EC001447 - (Fill) level monitoring relay
  • ETIM 5:
    EC001447 - (Fill) level monitoring relay
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • eClass:
    V11.0 : 27371813
  • E-Number (Finland):
    3580966
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds