Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: CM-CT 300/1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

CM-CT 300/1

General Information

  • Extended Product Type:
    CM-CT 300/1
  • Product ID:
    1SVR450117R1100
  • EAN:
    4013614376887
  • Catalog Description:
    CM-CT 300/1 Current transformer 5VA, class 1
  • Long Description:
    The CM-CT 300/1 is a plug-in current transformer from the CM-CT range. The current transformer has a rated primary current of 300 A and a secondary rated current of 1 A. The burden of the current transformer is 5 VA and its precision is according to class 1. The CM-CT 300/1 will be delivered with foot angle, insulating protective cap and bar fastening screws. A snap-on mounting for DIN rail is avaiable as accessory.

Ordering

  • EAN:
    4013614376887
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85043129

Popular Downloads

Dimensions

  • Product Net Width:
    61 mm
  • Product Net Height:
    78.5 mm
  • Product Net Depth / Length:
    48 mm
  • Product Net Weight:
    0.29 kg

Technical

  • Function:
    Current transformer
  • Standards:
    IEC/EN 63000
    IEC/EN 61869-1
    IEC/EN 61869-2

Material Compliance

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    62 mm
  • Package Level 1 Depth / Length:
    90 mm
  • Package Level 1 Height:
    52 mm
  • Package Level 1 Gross Weight:
    0.295 kg
  • Package Level 1 EAN:
    4013614376887

Classifications

  • Object Classification Code:
    T
  • ETIM 7:
    EC002048 - Current transformer
  • ETIM 8:
    EC002048 - Current transformer
  • ETIM 9:
    EC002048 - Current transformer
  • eClass:
    V11.0 : 27210902
  • UNSPSC:
    39121032
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links