You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CM-CT-A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

CM-CT-A

General Information

  • Extended Product Type:
    CM-CT-A
  • Product ID:
    1SVR450118R1000
  • EAN:
    4013614390012
  • Catalog Description:
    CM-CT-A Snap-on fastener for DIN rail mounting of CM-CT
  • Long Description:
    The CM-CT-A is accessory from the CM-CT range. It can be used as snap-on mounting for CM-CT current transformers on DIN rail.

Ordering

  • EAN:
    4013614390012
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    55 mm
  • Product Net Height:
    60 mm
  • Product Net Depth / Length:
    12 mm
  • Product Net Weight:
    0.009 kg

Technical

  • Function:
    Accessory

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    13 mm
  • Package Level 1 Depth / Length:
    65 mm
  • Package Level 1 Height:
    70 mm
  • Package Level 1 Gross Weight:
    0.095 kg
  • Package Level 1 EAN:
    4053546027730

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • eClass:
    V11.0 : 27371392
  • UNSPSC:
    39121032
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links