Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CT-MFD.21

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CT-MFD.21

General Information

  • Extended Product Type:
    CT-MFD.21
  • Product ID:
    1SVR500020R1100
  • EAN:
    4016779657662
  • Catalog Description:
    CT-MFD.21 Time relay, multifunction 2c/o, 12-240VAC/DC
  • Long Description:
    The CT-MFD.21 is a multifunction electronic time relay from the CT-D timer range. It provides 7 timing functions with 7 time ranges from 0.05 s to 100 h. This time relay operates with a rated control supply voltage of 12 - 240 V AC / DC and has a 2 c/o (SPDT) output with contacts rated at 250 V / 5 A. A control input works with voltage-related (non-floating) triggering.

Categories

  • Products » Low Voltage Products and Systems » Control Products » Electronic Relays and Controls » Time Delay Relays

Ordering

  • EAN:
    4016779657662
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    17.5 mm
  • Product Net Height:
    80 mm
  • Product Net Depth / Length:
    63 mm
  • Product Net Weight:
    0.066 kg

Technical

  • Timer Relay Type:
    ON-Delay
    OFF-Delay
    Impulse ON
    Impulse OFF
    Flasher Starting with ON
    Flasher Starting with OFF
    Pulse Former
  • Time Range:
    0.05 s ... 100 h
  • Rated Control Supply Voltage (Us):
    12 ... 240 V AC/DC
  • Output:
    2 c/o (SPDT) contacts
  • Terminal Type:
    Screw Terminals
  • Rated Operational Current AC-12 (Ie):
    (230 V) 5 A
  • Rated Operational Current AC-15 (Ie):
    (230 V) 3 A
  • Rated Operational Current DC-12 (Ie):
    (24 V) 5 A
  • Rated Operational Current DC-13 (Ie):
    (24 V) 1 A
  • Degree of Protection:
    Housing IP50
    Terminals IP20
  • Overvoltage Category:
    III
  • Pollution Degree:
    3
  • Short-Circuit Protective Devices:
    Output Circuit NC - F Type Fuses 6 A
    Output Circuit NO - F Type Fuses 6 A
  • Connecting Capacity:
    Flexible 1x 0.5 ... 2.5 mm²
    Flexible 2x 0.5 ... 1.5 mm²
    Rigid 1x 0.5 ... 4 mm²
    Rigid 2x 0.5 ... 1.5 mm²
  • Tightening Torque:
    0.5 ... 0.8 N·m
  • Wire Stripping Length:
    7 mm
  • Mounting Position:
    Any
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Standards:
    CAN/CSA C22.2 No.14
    EN 50581
    IEC/EN 61812-1
    UL 508

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Output Circuit 300 V AC
  • Contact Rating UL/CSA:
    C300
  • Connecting Capacity UL/CSA:
    Flexible 1x 18-14 AWG
    Flexible 2x 18-16 AWG
    Rigid 1x 20-12 AWG
    Rigid 2x 20-16 AWG
  • Tightening Torque UL/CSA:
    4.43 ... 7.08 in·lb

Environmental

  • Ambient Air Temperature:
    Operation -20 ... +60 °C
    Storage -40 ... +85 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    89 mm
  • Package Level 1 Depth / Length:
    20 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Gross Weight:
    0.079 kg
  • Package Level 1 EAN:
    4016779657662

Classifications

  • Object Classification Code:
    K
  • ETIM 4:
    EC001439 - Timer relay
  • ETIM 5:
    EC001439 - Timer relay
  • ETIM 6:
    EC001439 - Timer relay
  • ETIM 7:
    EC001439 - Timer relay
  • eClass:
    V11.0 : 27371605
  • UNSPSC:
    39121519
  • E-Number (Finland):
    2712819
  • E-Number (Sweden):
    4030176
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds