You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CT-EBD.12

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

CT-EBD.12

General Information

  • Extended Product Type:
    CT-EBD.12
  • Product ID:
    1SVR500150R0000
  • EAN:
    4013614350689
  • Catalog Description:
    CT-EBD.12 Time relay, flasher 1c/o, 24-240VAC 24-48VDC
  • Long Description:
    The CT-EBD.12 is a single-function electronic time relay from the CT-D timer range. It provides a flasher (recycling equal times) function with 7 time ranges from 0.05 s to 100 h. This time relay operates with a rated control supply voltage of 24 - 48 V DC / 24 - 240 V AC and has a 1 c/o (SPDT) output rated at 250 V / 6 A.

Ordering

  • EAN:
    4013614350689
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    17.5 mm
  • Product Net Height:
    70 mm
  • Product Net Depth / Length:
    63 mm
  • Product Net Weight:
    0.052 kg

Technical

  • Timer Relay Type:
    Flasher Starting with ON
  • Time Range:
    0.05 s ... 100 h
  • Rated Control Supply Voltage (Us):
    24 ... 240 V AC
    24 ... 48 V DC
  • Rated Frequency (f):
    DC
    50 / 60 Hz
  • Output:
    1 c/o (SPDT) contact
  • Terminal Type:
    Screw Terminals
  • Rated Operational Current AC-12 (Ie):
    (230 V) 6 A
  • Rated Operational Current AC-15 (Ie):
    (230 V) 3 A
  • Rated Operational Current DC-12 (Ie):
    (24 V) 6 A
  • Rated Operational Current DC-13 (Ie):
    (24 V) 2 A
  • Rated Impulse Withstand Voltage (Uimp):
    Input Circuit 4 kV
  • Rated Insulation Voltage (Ui):
    Input Circuit / Output Circuit 300 V
  • Degree of Protection:
    Housing IP50
    Terminals IP20
  • Overvoltage Category:
    III
  • Pollution Degree:
    3
  • Short-Circuit Protective Devices:
    Output Circuit NC - F Type Fuses 6 A
    Output Circuit NO - F Type Fuses 10 A
  • Connecting Capacity:
    Flexible 1x 0.5 ... 2.5 mm²
    Flexible 2x 0.5 ... 1.5 mm²
    Rigid 1x 0.5 ... 4 mm²
    Rigid 2x 0.5 ... 1.5 mm²
  • Tightening Torque:
    0.5 ... 0.8 N·m
  • Wire Stripping Length:
    7 mm
  • Recommended Screw Driver:
    Pozidriv 1
    0.8 x 4
  • Mounting Position:
    1 ... 6
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Standards:
    CAN/CSA C22.2 No.14
    IEC/EN 63000
    IEC/EN 61812-1
    UL 508

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Output Circuit 300 V AC
  • Contact Rating UL/CSA:
    C300
  • Connecting Capacity UL/CSA:
    Flexible 1x 18-14 AWG
    Flexible 2x 18-16 AWG
    Rigid 1x 20-12 AWG
    Rigid 2x 20-16 AWG
  • Tightening Torque UL/CSA:
    4.43 ... 7.08 in·lb

Environmental

  • Ambient Air Temperature:
    Operation -20 ... +60 °C
    Storage -40 ... +85 °C
  • Maximum Operating Altitude Permissible:
    Without Derating 2000 m
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    89 mm
  • Package Level 1 Depth / Length:
    20 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Gross Weight:
    0.065 kg
  • Package Level 1 EAN:
    4013614350689

Classifications

  • Object Classification Code:
    K
  • ETIM 4:
    EC001439 - Timer relay
  • ETIM 5:
    EC001439 - Timer relay
  • ETIM 6:
    EC001439 - Timer relay
  • ETIM 7:
    EC001439 - Timer relay
  • ETIM 8:
    EC001439 - Timer relay
  • eClass:
    V11.0 : 27371605
  • UNSPSC:
    39122329
  • E-Number (Finland):
    3580978
  • E-Number (Sweden):
    4033021
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links