You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CM-MSE

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

CM-MSE

General Information

  • Extended Product Type:
    CM-MSE
  • Product ID:
    1SVR550800R9300
  • EAN:
    4013614348778
  • Catalog Description:
    CM-MSE Thermistor motor protection relay 1n/o, 110-130VAC
  • Long Description:
    The CM-MSE relay is from the CM thermistor motor protection relay range. This relay operates with a rated control supply voltage of 110-130 V AC and has a 1 n/o output contact rated at 250 V / 4 A. It features one sensor circuit for monitoring of PTC temperature sensors or bimetals. This relay offers automatic reset and works according to the closed-circuit principle. A sealable transparent cover for protection against unauthorized changes is available as accessory

Ordering

  • EAN:
    4013614348778
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    22.5 mm
  • Product Net Height:
    78 mm
  • Product Net Depth / Length:
    78.5 mm
  • Product Net Weight:
    0.104 kg

Technical

  • Function:
    1 sensor circuit
    Auto reset
  • Sub-Function:
    none
  • Sub-Function 2:
    Auto reset
  • Time Range:
    none
  • Rated Control Supply Voltage (Us):
    110 ... 130 V AC
  • Rated Frequency (f):
    Supply Circuit 50/60 Hz
  • Output:
    1 n/o contact
  • Terminal Type:
    Screw Terminals
  • Rated Operational Current AC-12 (Ie):
    (230 V) 4 A
  • Rated Operational Current AC-15 (Ie):
    (230 V) 3 A
  • Rated Operational Current DC-12 (Ie):
    (24 V) 4 A
  • Rated Operational Current DC-13 (Ie):
    (24 V) 2 A
  • Rated Impulse Withstand Voltage (Uimp):
    Output Circuit 4 kV
  • Rated Insulation Voltage (Ui):
    Measuring Circuit / Output Circuit 250 V
    Supply Circuit / Output Circuit 250 V
  • Degree of Protection:
    Housing IP50
    Terminals IP20
  • Short-Circuit Protective Devices:
    Output Circuit NC - F Type Fuses 10 A
    Output Circuit NO - F Type Fuses 10 A
  • Connecting Capacity:
    Flexible with Ferrule 2x 1.5 mm²
    Flexible 2x 1 ... 1.5 mm²
    Rigid 2x 0.75 ... 1.5 mm²
  • Tightening Torque:
    0.6 ... 0.8 N·m
  • Wire Stripping Length:
    10 mm
  • Mounting Position:
    1 ... 6
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Standards:
    CAN/CSA C22.2 No.14
    IEC/EN 63000
    IEC/EN 61000-6-2
    IEC/EN 61000-6-3
    UL 508

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Output Circuit 250 V AC
  • Connecting Capacity UL/CSA:
    Flexible with Ferrule 2x 16 AWG
    Flexible 2x 18-16 AWG
    Rigid 2x 18-16 AWG
  • Tightening Torque UL/CSA:
    7.08 in·lb

Environmental

  • Ambient Air Temperature:
    Operation -20 ... +60 °C
    Storage -40 ... +85 °C
  • Maximum Operating Altitude Permissible:
    Without Derating 2000 m
  • REACH Declaration:
    1SVD981001-4501
  • RoHS Information:
    1SVD981023-00
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    23 mm
  • Package Level 1 Depth / Length:
    82 mm
  • Package Level 1 Height:
    82 mm
  • Package Level 1 Gross Weight:
    0.116 kg
  • Package Level 1 EAN:
    4013614348778

Classifications

  • Object Classification Code:
    B
  • ETIM 7:
    EC002568 - Relay for thermistor protection (PTC)
  • ETIM 8:
    EC002568 - Relay for thermistor protection (PTC)
  • ETIM 9:
    EC002568 - Relay for thermistor protection (PTC)
  • eClass:
    V11.0 : 27371503
  • UNSPSC:
    39122331
  • E-Number (Finland):
    2712843
  • E-Number (Sweden):
    3860212
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links