Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CM-ENE MIN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

CM-ENE MIN

General Information

  • Extended Product Type:
    CM-ENE MIN
  • Product ID:
    1SVR550850R9500
  • EAN:
    4013614348068
  • Catalog Description:
    CM-ENE MIN Liquid level relay 1n/o, 110-130VAC
  • Long Description:
    The CM-ENE MIN belongs to the CM liquid level monitoring relay range. It operates with a rated control supply voltage of 110-130 V AC and has a 1 n/o output contact. It protects pumps against dry running. The output relay works according to the open-circuit principle. The sensitivity is 0-100 kOhm fixed. The device offers screw connection terminals.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    22.5 mm
  • Product Net Height:
    78 mm
  • Product Net Depth / Length:
    78.5 mm
  • Product Net Weight:
    0.106 kg

Technical

  • Function:
    Draining monitoring
  • Measuring Range:
    0 ... 100 kΩ
  • Number of Electrodes:
    2
  • Rated Control Supply Voltage (Us):
    110 ... 130 V AC
  • Rated Frequency (f):
    Supply Circuit 50/60 Hz
  • Output:
    1 n/o contact
  • Terminal Type:
    Screw Terminals
  • Rated Operational Current AC-12 (Ie):
    (230 V) 4 A
  • Rated Operational Current AC-15 (Ie):
    (230 V) 3 A
  • Rated Operational Current DC-12 (Ie):
    (24 V) 4 A
  • Rated Operational Current DC-13 (Ie):
    (24 V) 2 A
  • Rated Insulation Voltage (Ui):
    Measuring Circuit / Output Circuit 250 V
    Supply Circuit / Measuring Circuit 250 V
    Supply Circuit / Output Circuit 250 V
  • Rated Impulse Withstand Voltage (Uimp):
    Measuring Circuit / Output Circuit 4 kV
    Supply Circuit / Measuring Circuit 4 kV
    Supply Circuit / Output Circuit 4 kV
  • Degree of Protection:
    Housing IP50
    Terminals IP20
  • Short-Circuit Protective Devices:
    Output Circuit NO - F Type Fuses 10 A
  • Connecting Capacity:
    Flexible with Ferrule 2x 0.75 ... 1.5 mm²
    Flexible 2x 1 ... 1.5 mm²
    Rigid 2x 0.75 ... 1.5 mm²
  • Tightening Torque:
    0.6 ... 0.8 N·m
  • Wire Stripping Length:
    10 mm
  • Mounting Position:
    1 ... 6
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Standards:
    CAN/CSA C22.2 No.14
    IEC/EN 63000
    IEC/EN 61000-6-2
    IEC/EN 61000-6-3
    UL 508

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Output Circuit 300 V AC
  • Contact Rating UL/CSA:
    B300
  • Connecting Capacity UL/CSA:
    Flexible with Ferrule 2x 18-16 AWG
    Flexible 2x 18-16 AWG
    Rigid 2x 18-16 AWG
  • Tightening Torque UL/CSA:
    7.08 in·lb

Environmental

  • Ambient Air Temperature:
    Operation -20 ... +60 °C
    Storage -40 ... +85 °C
  • Maximum Operating Altitude Permissible:
    Without Derating 2000 m
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    23 mm
  • Package Level 1 Height:
    82 mm
  • Package Level 1 Depth / Length:
    82 mm
  • Package Level 1 Gross Weight:
    0.118 kg
  • Package Level 1 EAN:
    4013614348068

Classifications

  • Object Classification Code:
    B
  • ETIM 4:
    EC001447 - (Fill) level monitoring relay
  • ETIM 5:
    EC001447 - (Fill) level monitoring relay
  • ETIM 6:
    EC001447 - (Fill) level monitoring relay
  • ETIM 7:
    EC001447 - (Fill) level monitoring relay
  • ETIM 8:
    EC001447 - (Fill) level monitoring relay
  • eClass:
    V11.0 : 27371813
  • E-Number (Finland):
    3580835
  • E-Number (Sweden):
    3860804
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds