Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CM-PVE

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

CM-PVE

General Information

  • Extended Product Type:
    CM-PVE
  • Product ID:
    1SVR550870R9400
  • EAN:
    4013614348105
  • Catalog Description:
    CM-PVE Phase monitoring relay 1n/o, L1,2,3-N=185-265VAC
  • Long Description:
    Phase monitoring relay CM-PVE, width 22.5mm, monitoring of single- or three phase over- and undervoltage, phase loss, with neutral connection, measuring range L1-L2-L3-N=185-265VAC, powered by measuring circuit, 1 n/o (closed circuit principle)

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    22.5 mm
  • Product Net Depth / Length:
    78.5 mm
  • Product Net Height:
    78 mm
  • Product Net Weight:
    0.069 kg

Technical

  • Function:
    Phase failure detection
    Over- and undervoltage monitoring
    Neutral monitoring
  • Standards:
    CAN/CSA C22.2 No.14
    IEC/EN 63000
    IEC/EN 61000-6-2
    IEC/EN 61000-6-3
    UL 508
  • Measuring Range:
    (L-L) 320 ... 460 V AC
    (L-N) 185 ... 265 V AC
  • Rated Control Supply Voltage (Us):
    (L-L) 320 ... 460 V AC
    (L-N) 185 ... 265 V AC
  • Rated Frequency (f):
    Supply Circuit 50/60 Hz
  • Output:
    1 n/o contact
  • Time Range:
    500 ms start-up delay
    500 ms tripping delay
  • Terminal Type:
    Screw Terminals
  • Rated Operational Current AC-12 (Ie):
    (230 V) 4 A
  • Rated Operational Current AC-15 (Ie):
    (230 V) 3 A
  • Rated Operational Current DC-12 (Ie):
    (24 V) 4 A
  • Rated Operational Current DC-13 (Ie):
    (24 V) 2 A
  • Rated Insulation Voltage (Ui):
    Input Circuit / Output Circuit 400 V
  • Rated Impulse Withstand Voltage (Uimp):
    Input Circuit 4 kV
  • Degree of Protection:
    Housing IP50
    Terminals IP20
  • Overvoltage Category:
    III
  • Pollution Degree:
    3
  • Short-Circuit Protective Devices:
    Output Circuit NC - F Type Fuses 10 A
    Output Circuit NO - F Type Fuses 10 A
  • Connecting Capacity:
    Flexible with Ferrule 2x 0.75 ... 1.5 mm²
    Flexible 2x 1 ... 1.5 mm²
    Rigid 2x 0.75 ... 1.5 mm²
  • Tightening Torque:
    0.6 ... 0.8 N·m
  • Wire Stripping Length:
    10 mm
  • Mounting Position:
    1 ... 6
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715

Environmental

  • Ambient Air Temperature:
    Operation -20 ... +60 °C
    Storage -40 ... +85 °C
  • Maximum Operating Altitude Permissible:
    Without Derating 2000 m
  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Output Circuit 250 V AC
  • Contact Rating UL/CSA:
    B300
  • Connecting Capacity UL/CSA:
    Flexible with Ferrule 2x 18-16 AWG
    Flexible 2x 18-16 AWG
    Rigid 2x 18-16 AWG
  • Tightening Torque UL/CSA:
    7.08 in·lb

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    24 mm
  • Package Level 1 Height:
    83 mm
  • Package Level 1 Depth / Length:
    25 mm
  • Package Level 1 Gross Weight:
    0.08 kg
  • Package Level 1 EAN:
    4013614348105

Classifications

  • Object Classification Code:
    B
  • ETIM 4:
    EC001441 - Phase monitoring relay
  • ETIM 5:
    EC001441 - Phase monitoring relay
  • ETIM 6:
    EC001441 - Phase monitoring relay
  • ETIM 7:
    EC001441 - Phase monitoring relay
  • eClass:
    V11.0 : 27371803
  • UNSPSC:
    39121536
  • E-Number (Finland):
    2712601
  • E-Number (Sweden):
    3860174
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds