You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CM-UFD.M33

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

CM-UFD.M33

General Information

  • Extended Product Type:
    CM-UFD.M33
  • Product ID:
    1SVR560730R3402
  • EAN:
    4013614492921
  • Catalog Description:
    CM-UFD.M33 Grid feeding monitoring relay 3c/o,L-L= 0-550VAC,L-N=0-317VAC
  • Long Description:
    The CM-UFD.M33 is a multi-functional grid feeding monitoring relay, which provides interface protection and is to be installed between a renewable energy system and the public grid. This innovative relay guarantees grid stability and seeks to prevent blackouts. If the voltage or frequency magnitudes of the public grid are outside the permited range, then the device changes status and acts to disconnect the renewable energy system from the public grid by sending a signal to a decoupling unit (e.g. contactor, switch disconnector or circuit breaker). As soon as the grid is stable again, the system may automatically reconnected. The CM-UFD.M33 provides different monitoring functions including over-/undervoltage and over-/underfrequency as well as rate of change of frequency (RoCoF) and vector shift monitoring functions, which detect a loss of mains event. This grid feed monitoring relay complies to G99 requirements.

Ordering

  • EAN:
    4013614492921
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    108 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    67 mm
  • Product Net Weight:
    0.304 kg

Technical

  • Function:
    Over- and undervoltage monitoring
    Interrupted neutral monitoring
    Over- and underfrequency monitoring
    10 minutes average value monitoring
    Vector shift detection
    ROCOF monitoring
  • Measuring Range:
    0 ... 550 V AC
  • Rated Control Supply Voltage (Us):
    24 ... 240 V AC/DC
  • Output:
    3 c/o (SPDT) contacts
  • Terminal Type:
    Screw Terminals
  • Rated Operational Current AC-12 (Ie):
    (230 V) 4 A
  • Rated Operational Current AC-15 (Ie):
    (230 V) 3 A
  • Rated Operational Current DC-12 (Ie):
    (24 V) 4 A
  • Rated Operational Current DC-13 (Ie):
    (24 V) 2 A
  • Minimum Switching Capacity:
    24 V
    10 mA
  • Degree of Protection:
    Housing IP20
    Terminals IP20
  • Pollution Degree:
    3
  • Short-Circuit Protective Devices:
    Output Circuit NC - F Type Fuses 10 A
    Output Circuit NO - F Type Fuses 10 A
  • Electrical Durability:
    AC-12 50000 cycle
  • Mechanical Durability:
    30000000 cycle
  • Connecting Capacity:
    Flexible with Ferrule 1x 0.25 ... 4.0 mm²
    Flexible with Ferrule 2x 0.25 ... 0.75 mm²
    Flexible with Insulated Ferrule 1x 0.25 ... 4.0 mm²
    Flexible with Insulated Ferrule 2x 0.25 ... 0.75 mm²
    Flexible 1x 0.2 ... 4.0 mm²
    Flexible 2x 0.2 ... 1.5 mm²
    Rigid 1x 0.2 ... 6.0 mm²
    Rigid 2x 0.2 ... 1.5 mm²
  • Tightening Torque:
    0.5 ... 0.6 N·m
  • Wire Stripping Length:
    8 mm
  • Mounting Position:
    1 ... 6
  • Mounting on DIN Rail:
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Standards:
    CAN/CSA C22.2 No.14
    IEC/EN 63000
    IEC/EN 60255-1
    IEC/EN 60255-127
    IEC/EN 60255-26
    IEC/EN 60255-27
    IEC/EN 61000-6-2
    IEC/EN 61000-6-3
    IEC/EN 60255-181
    UL 508
    ENA EREC G98
    ENA EREC G99

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Output Circuit 300 V AC
  • Contact Rating UL/CSA:
    B300
  • Connecting Capacity UL/CSA:
    Flexible with Ferrule 1x 24-12 AWG
    Flexible with Ferrule 2x 24-18 AWG
    Flexible with Insulated Ferrule 1x 24-12 AWG
    Flexible with Insulated Ferrule 2x 24-18 AWG
    Flexible 1x 24-12 AWG
    Flexible 2x 24-16 AWG
    Rigid 1x 24-10 AWG
    Rigid 2x 24-16 AWG
  • Tightening Torque UL/CSA:
    4.4 ... 5.3 in·lb
  • Pilot Duty UL/CSA:
    B300

Environmental

  • Ambient Air Temperature:
    Operation -20 ... +60 °C
    Storage -25 ... +50 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    121 mm
  • Package Level 1 Depth / Length:
    71 mm
  • Package Level 1 Height:
    99 mm
  • Package Level 1 Gross Weight:
    0.36 kg
  • Package Level 1 EAN:
    4013614492921

Classifications

  • Object Classification Code:
    B
  • ETIM 7:
    EC001438 - Voltage monitoring relay
  • ETIM 8:
    EC001438 - Voltage monitoring relay
  • ETIM 9:
    EC001438 - Voltage monitoring relay
  • eClass:
    V11.0 : 27371801
  • UNSPSC:
    39122331
  • E-Number (Finland):
    2712564
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links