You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: COV.11

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

COV.11

General Information

  • Extended Product Type:
    COV.11
  • Product ID:
    1SVR730005R0100
  • EAN:
    4016779876766
  • Catalog Description:
    COV.11 Sealable transparent cover 22.5 mm
  • Long Description:
    The COV.11 is a sealable transparent cover for CM measuring, monitoring and CT time relays with a width of 22.5 mm.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Product Main Type:
    COV

Popular Downloads

Dimensions

  • Product Net Width:
    22.5 mm
  • Product Net Depth / Length:
    7.6 mm
  • Product Net Height:
    68 mm
  • Product Net Weight:
    0.004 kg

Technical

  • Suitable For:
    CM-IWS
    CM-SRS
    CM-SFS
    CM-ESS
    CM-EFS
    CM-MSS.22P
    CM-MSS.22S
    CM-MSS.23P
    CM-MSS.23S
    CM-MSS.31P
    CM-MSS.31S
    CM-MSS.32P
    CM-MSS.32S
    CM-MSS.33P
    CM-MSS.33S
    CM-MSS.41P
    CM-MSS.41S
    CM-MSS.51P
    CM-MSS.51S
    CM-ENS.11P
    CM-ENS.11S
    CM-ENS.13P
    CM-ENS.13S
    CM-ENS.21P
    CM-ENS.21S
    CM-ENS.23P
    CM-ENS.23S
    CM-ENS.31P
    CM-ENS.31S
    CT-MFS.21S
    CT-MBS.22S
    CT-MVS.21S
    CT-MVS.12S
    CT-MVS.22S
    CT-MVS.23S
    CT-MXS.22S
    CT-WBS.22S
    CT-ERS.21S
    CT-ERS.12S
    CT-ERS.22S
    CT-AHS.22S
    CT-ARS.11S
    CT-ARS.21S
    CT-APS.21S
    CT-APS.12S
    CT-APS.22S
    CT-SDS.22S
    CT-SDS.23S
    CT-MFS.21P
    CT-MBS.22P
    CT-MVS.21P
    CT-MVS.12P
    CT-MVS.22P
    CT-MVS.23P
    CT-MXS.22P
    CT-WBS.22P
    CT-ERS.21P
    CT-ERS.12P
    CT-ERS.22P
    CT-AHS.22P
    CT-ARS.11P
    CT-ARS.21P
    CT-APS.21P
    CT-APS.12P
    CT-APS.22P
    CT-SDS.22P
    CT-SDS.23P
    CM-PVS.81S
    CM-PVS.81P
    CM-PVS.41S
    CM-PVS.41P
    CM-PVS.31S
    CM-PVS.31P
    CM-PSS.41S
    CM-PSS.41P
    CM-PSS.31S
    CM-PSS.31P
    CM-PAS.41S
    CM-PAS.41P
    CM-PAS.31S
    CM-PAS.31P
    CM-MPS.43S
    CM-MPS.43P
    CM-MPS.41S
    CM-MPS.41P
    CM-MPS.31S
    CM-MPS.31P
    CM-MPS.23S
    CM-MPS.23P
    CM-MPS.21S
    CM-MPS.21P
    CM-MPS.11S
    CM-MPS.11P
  • Suitable for Product Class:
    Single Phase Monitors
    Insulation Monitors
    Temperature Monitors
    Three Phase Monitors
    Thermistor Motor Protection Relays
    Liquid Level Monitors and Controls
    Time Relays

Environmental

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • RoHS Information:
    1SVD981081-00
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    Product Not in WEEE Scope

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    8 mm
  • Package Level 1 Depth / Length:
    69 mm
  • Package Level 1 Height:
    23 mm
  • Package Level 1 Gross Weight:
    0.006 kg
  • Package Level 1 EAN:
    4016779876766

Classifications

  • eClass:
    V11.0 : 27371392
  • E-Number (Finland):
    2712576
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • IDEA Granular Category Code (IGCC):
    5367 >> Control relay
  • UNSPSC:
    39122331
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links