You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CT-APS.12S

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

CT-APS.12S

General Information

  • Extended Product Type:
    CT-APS.12S
  • Product ID:
    1SVR730180R3100
  • EAN:
    4016779851510
  • Catalog Description:
    CT-APS.12S Time relay, OFF-delay 1c/o, 24-48VDC, 24-240VAC
  • Long Description:
    The CT-APS.12S is a single-function electronic time relay from the CT-S timer range. It provides an OFF-delay (delay on break) function with 10 time ranges from 0.05 s to 300 h. This time relay operates with a rated control supply voltage of 24 - 48 V DC / 24 - 240 V AC and has a 1 c/o (SPDT) output rated at 250 V / 4 A. A control input works with voltage-related (non-floating) triggering. A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.

Ordering

  • EAN:
    4016779851510
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    22.5 mm
  • Product Net Height:
    85.6 mm
  • Product Net Depth / Length:
    103.7 mm
  • Product Net Weight:
    0.109 kg

Technical

  • Timer Relay Type:
    OFF-Delay
  • Time Range:
    0.05 s ... 300 h
  • Rated Control Supply Voltage (Us):
    24 ... 240 V AC
    24 ... 48 V DC
  • Rated Frequency (f):
    50 Hz
    60 Hz
    DC
  • Output:
    1 c/o (SPDT) contact
  • Terminal Type:
    Screw Terminals
  • Rated Operational Current AC-12 (Ie):
    (230 V) 4 A
  • Rated Operational Current AC-15 (Ie):
    (230 V) 3 A
  • Rated Operational Current DC-12 (Ie):
    (24 V) 4 A
  • Rated Operational Current DC-13 (Ie):
    (24 V) 2 A
  • Minimum Switching Capacity:
    12 V
    10 mA
  • Rated Impulse Withstand Voltage (Uimp):
    Input Circuit 4 kV
    Output Circuit 1 / Output Circuit 2 4 kV
  • Rated Insulation Voltage (Ui):
    Input Circuit / Output Circuit 500 V
    Output Circuit 1 / Output Circuit 2 300 V
  • Degree of Protection:
    Housing IP50
    Terminals IP20
  • Overvoltage Category:
    III
  • Pollution Degree:
    3
  • Short-Circuit Protective Devices:
    Output Circuit NC - F Type Fuses 6 A
    Output Circuit NO - F Type Fuses 10 A
  • Electrical Durability:
    AC-12 100000 cycle
  • Mechanical Durability:
    30000000 cycle
  • Connecting Capacity:
    Flexible with Ferrule 1x 0.5 ... 2.5 mm²
    Flexible with Ferrule 2x 0.5 ... 1.5 mm²
    Flexible with Insulated Ferrule 1x 0.5 ... 2.5 mm²
    Flexible with Insulated Ferrule 2x 0.5 ... 1.5 mm²
    Flexible 1x 0.5 ... 2.5 mm²
    Flexible 2x 0.5 ... 1.5 mm²
    Rigid 1x 0.5 ... 4 mm²
    Rigid 2x 0.5 ... 2.5 mm²
  • Tightening Torque:
    0.6 ... 0.8 N·m
  • Wire Stripping Length:
    8 mm
  • Recommended Screw Driver:
    Pozidriv 1
    0.8 x 4
    4.5
  • Mounting Position:
    1 ... 6
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Standards:
    CAN/CSA C22.2 No.14
    IEC/EN 63000
    IEC/EN 61812-1
    UL 508

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Output Circuit 300 V AC
  • Contact Rating UL/CSA:
    B300
  • Connecting Capacity UL/CSA:
    Flexible 1x 18-14 AWG
    Flexible 2x 18-16 AWG
    Rigid 1x 20-12 AWG
    Rigid 2x 20-14 AWG
  • Tightening Torque UL/CSA:
    7.08 in·lb
  • Pilot Duty UL/CSA:
    B300
  • Flammability According to UL94:
    V-0

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +60 °C
    Storage -40 ... +85 °C
  • Maximum Operating Altitude Permissible:
    Without Derating 2000 m
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    97 mm
  • Package Level 1 Depth / Length:
    30 mm
  • Package Level 1 Height:
    109 mm
  • Package Level 1 Gross Weight:
    0.131 kg
  • Package Level 1 EAN:
    4016779851510

Classifications

  • Object Classification Code:
    K
  • ETIM 7:
    EC001439 - Timer relay
  • ETIM 8:
    EC001439 - Timer relay
  • ETIM 9:
    EC001439 - Timer relay
  • eClass:
    V11.0 : 27371605
  • UNSPSC:
    39122329
  • E-Number (Finland):
    2712209
  • E-Number (Sweden):
    4033121
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links