You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CM-MSS.12S

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

CM-MSS.12S

General Information

  • Extended Product Type:
    CM-MSS.12S
  • Product ID:
    1SVR730700R0100
  • EAN:
    4013614496721
  • Catalog Description:
    CM-MSS.12S Therm. motor protec. relay 1c/o, 24VAC/DC
  • Long Description:
    The CM-MSS.12S belongs to the CM-MSS thermistor motor protection relay range. It operates with a rated control supply voltage of 24 V AC/DC and has a 1 c/o (SPDT) output with contacts rated at 250 V / 4 A. It features one sensor circuit to monitor PTC temperature sensors and works according to the closed-circuit principle. The relay will be reset automatically after the failure has been removed. A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.

Ordering

  • EAN:
    4013614496721
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    22.5 mm
  • Product Net Height:
    85.6 mm
  • Product Net Depth / Length:
    103.7 mm
  • Product Net Weight:
    0.113 kg

Technical

  • Function:
    1 sensor circuit
    Auto reset
  • Rated Control Supply Voltage (Us):
    24 V AC/DC
  • Rated Operational Voltage:
    Auxiliary Circuit 250 V AC
  • Rated Frequency (f):
    Supply Circuit 50/60 Hz
  • Output:
    1 c/o (SPDT) contact
  • Terminal Type:
    Screw Terminals
  • Rated Operational Current AC-12 (Ie):
    (230 V) 4 A
  • Rated Operational Current AC-15 (Ie):
    (230 V) 3 A
  • Rated Operational Current DC-12 (Ie):
    (24 V) 4 A
  • Rated Operational Current DC-13 (Ie):
    (24 V) 2 A
  • Minimum Switching Capacity:
    24 V
    10 mA
  • Rated Impulse Withstand Voltage (Uimp):
    Output Circuit 1 / Output Circuit 2 4 kV
    Output Circuit 4 kV
  • Rated Insulation Voltage (Ui):
    Measuring Circuit / Output Circuit 300 V
    Output Circuit 1 / Output Circuit 2 300 V
    Supply Circuit / Output Circuit 300 V
  • Degree of Protection:
    Housing IP50
    Terminals IP20
  • Overvoltage Category:
    III
  • Pollution Degree:
    3
  • Short-Circuit Protective Devices:
    Output Circuit NC - F Type Fuses 6 A
    Output Circuit NO - F Type Fuses 10 A
  • Electrical Durability:
    AC-12 100000 cycle
  • Mechanical Durability:
    30000000 cycle
  • Connecting Capacity:
    Flexible 1x 0.5 ... 2.5 mm²
    Flexible 2x 0.5 ... 1.5 mm²
    Rigid 1x 0.5 ... 4 mm²
    Rigid 2x 0.5 ... 2.5 mm²
  • Tightening Torque:
    0.6 ... 0.8 N·m
  • Wire Stripping Length:
    8 mm
  • Recommended Screw Driver:
    0.8 x 4
    4.5
    Pozidriv 1
  • Mounting Position:
    1 ... 6
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Standards:
    CAN/CSA C22.2 No.14
    IEC/EN 63000
    IEC/EN 60947-5-1
    IEC/EN 60947-8
    UL 508

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Output Circuit 300 V AC
  • Contact Rating UL/CSA:
    B300
  • Connecting Capacity UL/CSA:
    Flexible 1x 18-14 AWG
    Flexible 2x 18-16 AWG
    Rigid 1x 20-12 AWG
    Rigid 2x 20-14 AWG
  • Tightening Torque UL/CSA:
    7.08 in·lb
  • Pilot Duty UL/CSA:
    B300
  • Flammability According to UL94:
    V-0

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +60 °C
    Storage -40 ... +85 °C
  • Maximum Operating Altitude Permissible:
    Without Derating 2000 m
  • REACH Declaration:
    1SVD981001-4501
  • RoHS Information:
    1SVD981006
  • RoHS Status:
    Following EU Directive 2011/65/EU

Circular Value

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    97 mm
  • Package Level 1 Depth / Length:
    30 mm
  • Package Level 1 Height:
    109 mm
  • Package Level 1 Gross Weight:
    0.137 kg
  • Package Level 1 EAN:
    4013614496721

Classifications

  • Object Classification Code:
    B
  • ETIM 7:
    EC002568 - Relay for thermistor protection (PTC)
  • ETIM 8:
    EC002568 - Relay for thermistor protection (PTC)
  • ETIM 9:
    EC002568 - Relay for thermistor protection (PTC)
  • eClass:
    V11.0 : 27371503
  • UNSPSC:
    39122331
  • E-Number (Finland):
    2712395
  • E-Number (Sweden):
    3860714
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links